5749195-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 5749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Latching Spring Material Stainless Steel
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Shell Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Boot Material PVC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
212561-2 D-Sub Connector Savers
PRODUCT
  1. Connectors
  2. D-Sub Connector Savers
  1. CONN SAVER,SZ 3,AMPLIMITE 212561-2
active
  • Blindmate No
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 25
  • Non-Magnetic Yes
  • Shell Plating Material Gold
  • Shell Material Brass
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 7.5
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2.77
  • Operating Temperature Range -55 – 125
  • Compatible With Connector Shell Size 3
  • Circuit Application Signal
  • NASA Qualification No
5-1478762-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. Metal backshell 15 way Top Entry-KIT 5-1478762-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Ferrule Type Split-Ring
  • Cable Exit Angle 180° (In-Line)
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -55 – 105
  • Compatible With Connector Shell Size 2
  • Shielded Yes
5786152-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR BKSHL KIT W/JS,UNPNTD, 5786152-3
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Tin over Nickel
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Carbon Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 13.97
  • Shielded Yes
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two jackscrews, one strain relief staple and two 2-56 screws. All are packaged unassembled
749196-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 80 50SR KIT,ST,UK 749196-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Latching Spring Material Stainless Steel
  • Number of Positions 80
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56
  • Screw Material Stainless Steel
  • Mating Connector Lock Type Spring Latch
  • Mating Connector Lock With
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
1991253-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 9 WAY LOW COST D SUB BACKSHELL 1991253-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Polyamide
  • Cable Clamp Type Clam Shell
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material None
  • Color Black
  • Cable Clamp Material Carbon Steel
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 3 – 11
  • Compatible With Connector Shell Size 1
  • Shielded No
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
207473-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP KIT,SZ 4 207473-1
active
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Number of Positions 37
  • Cable Clamp Type Box and Lid
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material None
  • Color Black
  • Cable Clamp Material Thermoplastic
  • Screw & Hole Thread Size None
  • Cable Insulation Diameter Range 10.29
  • Compatible With Connector Shell Size 4
  • Shielded No
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment All parts are packaged unassembled.
5749193-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 50SR KIT,ST,UK 5749193-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Latching Spring Material Stainless Steel
  • Number of Positions 50
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 9.02
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
207345-1 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Cable Clamp Type Box and Lid
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material None
  • Color Black
  • Cable Clamp Material Thermoplastic
  • Screw & Hole Thread Size None
  • Cable Insulation Diameter Range 9.91
  • Compatible With Connector Shell Size 3
  • Shielded No
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment All parts are packaged unassembled.
2-1991253-5 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 25 WAY LOW COST D SUB BACKSHEL 2-1991253-5
active
  • D-Shaped Connector Accessories Backshell
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Number of Positions 25
  • Backshell Material Polyamide
  • Cable Clamp Type Clam Shell
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material None
  • Color Black
  • Cable Clamp Material Thermoplastic
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 3 – 11
  • Compatible With Connector Shell Size 3
  • Shielded No
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
2198618-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. Ni Pltd Plastic Backshell, 9 Way, 45 Deg 2198618-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Shield Plating Material Nickel
  • Cable Clamp Material ABS
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
1393738-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6000G125=SUB D GEHAEUSE 1393738-3
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 11
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Box & Tray
  • Packaging Quantity 15
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
5749081-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 100 50SR BSHLL KIT,M J-SCR 5749081-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 100
  • Backshell Material Zinc
  • Backshell Plating Material Nickel
  • Cable Exit Angle 180° (In-Line)
  • Color Black
  • Strain Relief Clip Material Carbon Steel
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two jackscrews, one strain relief staple and two 2-56 screws. All are packaged unassembled
5745173-1 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Plating Material Nickel over Copper
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 13.46
  • Operating Temperature Range -55 – 85
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
749608-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 26 50SR KIT, ST, UK 749608-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Latching Spring Material Stainless Steel
  • Number of Positions 26
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 6.86
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5-1478763-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. Metal backshell 25 way 45 Deg Entry-KIT 5-1478763-3
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Ferrule Type Split-Ring
  • Cable Exit Angle 45°
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -55 – 105
  • Compatible With Connector Shell Size 3
  • Shielded Yes
1534809-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. HD20 COVER KIT25POS WITH CABLE 1534809-1
active
  • D-Shaped Connector Accessories Cover Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45°
  • Cable Clamp Plating Material Zinc
  • Shield Plating Material None
  • Cable Clamp Material Steel
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4.8 – 11
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 10
1-5745172-3 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cable Clamp Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 10.92
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Packaging Method Package
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
1478763-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 9 WAY 45 DE 1478763-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1478762-9 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Zinc
  • Backshell Plating Material Nickel
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.