5749195-2 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Cable Exit Angle 180
  • Shell Plating Material Tin over Nickel
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Strain Relief Clip Material Steel
  • Boot Material PVC
  • Cable Insulation Diameter 11.18
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5786152-3 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Product Type Hardware
  • Number of Positions 68
  • Cable Exit Angle 180
  • Backshell Material Zinc
  • Backshell Plating Material Tin over Nickel
  • Strain Relief Clip Material Carbon Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter 13.97
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two jackscrews, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749621-3 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Product Type Connector
  • Number of Positions 28
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Shell Material Steel
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Latch Blocks
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .91
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Range .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Package
  • Comment Plug connector requires backshell kit for complete assembly
2-5174225-5 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Post Plate Material Thermoplastic
  • Product Type Connector
  • Connector Type Connector Assembly
  • Shielded Yes
  • Number of Positions 68
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Shield Plating Material Nickel over Copper
  • Post Plating Material Tin over Nickel
  • Shell Material Zinc Die Cast
  • Shield Material Zinc
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.9
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Latches
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Mating Alignment Without
  • Mounting Hole Diameter 2.7
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Post Plate Flammability Rating UL 94V-0
  • Packaging Quantity 4
  • Packaging Method Tray
786585-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 2-56 UNC
  • Screw Length 9.02
  • Screwlock Style Screwlock Only
  • Thread Length 5.21
  • Packaging Quantity 2
  • Packaging Method Individual
5749699-7 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Material Nickel over Copper
  • Cover Material Thermoplastic
  • Shell Material Steel
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .89
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Range .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 360
  • Packaging Method Kit
  • Comment Receptacle connector requires backshell kit for complete assembly
1-5749111-0 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails With
  • Product Type Connector
  • Number of Positions 26
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Shell Material Steel
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover With
  • Termination Cover Method Assembled
  • Detent Without
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .91
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Range .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 21
  • Packaging Method Tube
  • Comment Plug connector requires backshell kit for complete assembly
5749193-1 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Number of Positions 50
  • Cable Exit Angle 180
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter 9.02
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749721-7 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Vertical
  • Post Plating Material Tin over Nickel
  • Bracket Plating Material Nickel over Copper
  • Bracket Material Zinc
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Mounting Hole Diameter 2.77
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 8
  • Packaging Method Tube
5749070-9 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 100
  • Number of Rows 4
  • PCB Mount Orientation Vertical
  • Post Plating Material Tin
  • Bracket Plating Material Nickel over Copper
  • Bracket Material Zinc
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock Without
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 3.18
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 6
  • Packaging Method Tube
5787170-9 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Shielded Yes
  • Number of Positions 100
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Post Plating Material Tin over Nickel
  • Bracket Plating Material Nickel over Copper
  • Shell Plating Finish Bright
  • Bracket Material Zinc
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.54
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole Solder
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mating Alignment Without
  • Boardlock Plating Material Tin over Nickel
  • Mating Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards UL E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 6
  • Packaging Method Tube
5749081-1 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 100
  • Cable Exit Angle 180
  • Color Black
  • Backshell Material Zinc
  • Backshell Plating Material Nickel
  • Strain Relief Clip Material Carbon Steel
  • Cable Insulation Diameter 12.7
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two jackscrews, one strain relief staple and two 2-56 screws. All are packaged unassembled
749608-2 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Grommets With
  • Product Type Hardware
  • Number of Positions 26
  • Cable Exit Angle 180
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter 6.86
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5786155-7 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .112 in
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Vertical
  • Post Plating Material Tin over Nickel
  • Bracket Plating Material Nickel over Copper
  • Bracket Material Zinc
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .4
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.39
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Connector Lock With
  • Mating Connector Lock Type Screwlocks
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Mounting Hole Diameter 2.77
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyphthalmide
  • PCB Thickness (Recommended) 1.57 – 2.36
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 8
  • Packaging Method Tube
5749111-4 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails With
  • Product Type Connector
  • Number of Positions 50
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Shell Material Steel
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Assembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .91
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Range .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Tube
  • Comment Plug connector requires backshell kit for complete assembly
5749621-4 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Product Type Connector
  • Number of Positions 40
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Shell Material Steel
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Latch Blocks
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .91
  • Solid Wire Size 30 – 28
  • Solid Wire Size .05 – .1
  • Wire Range .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15
  • Packaging Method Package
  • Comment Plug connector requires backshell kit for complete assembly
5787170-4 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 40
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Post Plating Material Tin over Nickel
  • Bracket Plating Material Nickel over Copper
  • Shell Plating Finish Bright
  • Bracket Material Zinc
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.54
  • Grounding Clips Without
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mating Alignment Without
  • Boardlock Plating Material Tin over Nickel
  • Mating Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 6
  • Packaging Method Tube
2-5174339-5 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Board-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Post Plate Material Thermoplastic
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 68
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Shield Plating Material Nickel over Copper
  • Post Plating Material Tin over Nickel
  • Retention Leg Material Nickel
  • Shell Material Zinc
  • Shield Material Zinc
  • Retention Leg Plating Material Brass
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.1
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Latch
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Mounting Hole Diameter 2.7
  • Mating Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Post Plate Flammability Rating UL 94V-0
  • Packaging Quantity 70
  • Packaging Method Tray
5787169-9 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 100
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Post Plating Material Tin over Nickel
  • Bracket Plating Material Nickel over Copper
  • Shell Plating Finish Bright
  • Bracket Material Zinc
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.54
  • Grounding Clips Without
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 2.77
  • Mating Alignment Without
  • Mating Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards LR-86179-1
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 6
  • Packaging Method Tube
5749069-7 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Grounding Straps Without
  • Shielded Yes
  • Number of Positions 68
  • Number of Rows 4
  • PCB Mount Orientation Vertical
  • Post Plating Material Tin
  • Bracket Plating Material Nickel over Copper
  • Bracket Material Zinc
  • Shell Material Carbon Steel
  • Shell Plating Material Tin over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.18
  • Grounding Clips Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Latches
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Mounting Hole Diameter 2.77
  • Mating Alignment With
  • Mating Alignment Type Rails
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 8
  • Packaging Method Tube