172455-2 PCB Ferrules & Shields
  • Accessory Type Shield Case Kit
  • Product Type Accessory
  • Number of Positions 40
  • Cable Clamp Kit Material Steel
  • Cable Clamp Kit Material Thickness 1.5
  • Color Black Chromate
  • Shield Case Kit Material Steel (1.0 mm thick)
  • Contact Base Material Steel
  • Grounding Contact Without
  • Mating Alignment Without
  • Cable Bundle Diameter (Max) 22
  • Packaging Quantity 1
172455-1 PCB Ferrules & Shields
  • Accessory Type Shield Case Kit
  • Product Type Accessory
  • Number of Positions 24
  • Cable Clamp Kit Material Steel
  • Cable Clamp Kit Material Thickness 1.5
  • Color Black Chromate
  • Shield Case Kit Material Steel (0.8 mm thick)
  • Contact Base Material Steel
  • Grounding Contact Without
  • Mating Alignment Without
  • Packaging Quantity 1
172455-3 PCB Ferrules & Shields
  • Accessory Type Shield Case Kit
  • Product Type Accessory
  • Number of Positions 72
  • Cable Clamp Kit Material Steel
  • Cable Clamp Kit Material Thickness 1.5
  • Color Black Chromate
  • Shield Case Kit Material Steel (1.0 mm thick)
  • Contact Base Material Steel
  • Grounding Contact Without
  • Mating Alignment Without
  • Cable Bundle Diameter (Max) 30
  • Packaging Quantity 1
205083-2 PCB Connector Strain Relief
  • Accessory Type Shield And Cable Clamp
  • Product Type Accessory
  • Number of Positions 24
  • Material Polysulfone
  • Shield and Cable Clamp Material Black Polysulfone
  • Housing Color Black
  • Comment Maximum cable diameter 12.70 [.500]
216059-2 PCB Connector Covers
  • Accessory Type Dust Cover
  • Number of Positions 2
  • Body Material Nylon
  • Cover Style Feed Thru
  • Color Natural
  • For Use With MT-6 Connectors
  • UL Flammability Rating UL 94V-2
530088-3 PCB Connector Strain Relief
  • Accessory Type Hood
  • Product Type Accessory
  • Number of Positions 18
  • Material Polyester
  • Cable Exit Angle 90
  • Mounting Hole Centers 86.51
  • Housing Color Natural
  • Centerline (Pitch) 3.96
  • Housing Material Thermoplastic
  • Connector Length 93.6
  • Connector Width 9.65
  • For Use With AMP-LEAF
  • UL Flammability Rating UL 94V-0
  • Comment All screws and four sizes of cable clamps are supplied with each kit.
531961-1 PCB Connector Covers
  • Accessory Type E-Ring
  • Body Material Stainless Steel
  • Material Passivated Stainless steel