1-2102061-0 Board-to-Board Headers & Receptacles
ANSI/VITA 61.0
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Row-to-Row Spacing 1.27
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Mezalok
  • Boss No
  • Hybrid No
  • Stabilizers Without
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Number of Rows 6
  • Dielectric Withstanding Voltage 750
  • Voltage 250
  • Insulation Resistance 1000
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Type Socket
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Surface Mount - Solder Ball
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 18
  • Height 14
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Pick and Place Cover
  • Pick and Place Cover With
  • For Use With Pin Housing
  • Industry Standard VITA 61
  • Packaging Method Tape & Reel
  • Packaging Quantity 100
  • Comment Conforms to requirement of VITA 61 (VITA 42 Alternate).
1-530744-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 3.81
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Hybrid No
  • Stabilizers Without
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 50
  • Number of Rows 2
  • Post Size .23 x .46
  • Post Styles Card Extender Contact
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Straddle Mount
  • Termination Post Length 3.81
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.37 – 1.78
  • Height 6.35
  • Tail Length 3.81
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Packaging Method Package
  • Packaging Quantity 1