2-111506-1 Ribbon Cable Connectors
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 26
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Mating Post Length 6.1
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.3
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature With
  • PCB Mount Retention Without
  • Mating Alignment Type Keyed
  • Mating Connector Lock With
  • Mating Connector Lock Type Ejection Latch
  • Connector Mounting Type Panel
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Mating Retention Type Latch
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shrouded End Dimension 3.81
  • Length 57.81
  • Wire/Cable Size .08 – .15 mm²
  • Height 27.81
  • Width 8.38
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 30
  • Packaging Method Box & Tray
104128-4 Ribbon Cable Connectors
  • Header Type Pin Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 20
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Solder Dip
  • Contact Termination Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.05
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Nylon - GF
  • Housing Style 4-Sided
  • Shrouded End Dimension 3.81
  • Length 33.02
  • Height 9.77
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 72
  • Packaging Method Tray
1-1658621-2 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 64
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 85.85
  • Wire/Cable Size .08 – .15 mm²
  • Height 15.16
  • Width 7.49
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 50
  • Packaging Method Box & Tube
1-1658622-1 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 60
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock With
  • Mating Connector Lock Type Side Latch
  • Connector Mounting Type Cable Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 80.77
  • Wire/Cable Size .08 – .15 mm²
  • Height 15.16
  • Width 7.49
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 50
  • Packaging Method Box & Tube
111547-1 Ribbon Connector Accessories
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Accessory Color Black
  • Color Black
  • Body Material Glass-Filled Polyester
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Transmits (Typical) Signal (Data)
  • For Use With Receptacle Connector
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Method Package
  • Packaging Quantity 1
2-111626-3 Ribbon Cable Connectors
  • Header Type Shrouded
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 50
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 125
  • UL Voltage Rating 125
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Single Beam
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Polyester
  • Length 55.17
  • Wire/Cable Size .08 mm²
  • Height 8.48
  • Width 5.16
  • Accepts Wire Insulation Diameter Range .71 – .87
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 60
  • Packaging Method Box & Tray
1-111506-8 Ribbon Cable Connectors
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 16
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Mating Post Length 6.1
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Tuning Fork
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.3
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature With
  • PCB Mount Retention Without
  • Mating Alignment Type Keyed
  • Mating Connector Lock With
  • Mating Connector Lock Type Ejection Latch
  • Connector Mounting Type Panel
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Mating Retention Type Latch
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shrouded End Dimension 3.81
  • Length 45.11
  • Wire/Cable Size .08 – .15 mm²
  • Height 27.81
  • Width 8.38
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 40
  • Packaging Method Box & Tray
2-111623-1 Ribbon Cable Connectors  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 20
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 125
  • UL Voltage Rating 125
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Single Beam
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment Type Polarization
  • Mating Connector Lock With
  • Mating Connector Lock Type Ejection Latch
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Polyester
  • Length 25.17
  • Wire/Cable Size .08 mm²
  • Height 8.48
  • Width 5.58
  • Accepts Wire Insulation Diameter Range .71 – .87
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 50
  • Packaging Method Box & Tray
2-1761606-7 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 20
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 1000 – 5000
  • Operating Voltage 250
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .762
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.6
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Connector Lock With
  • Mating Connector Lock Type Latch
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Entry Style Top
  • Housing Color Blue
  • Housing Material PBT
  • Housing Style 4-Sided
  • Shrouded End Dimension 3.76
  • Length 33.02
  • Height 9.19
  • Operating Temperature Range -65 – 105
  • Temperature Rating High
  • Circuit Application Signal
  • For Use With AMP-Latch Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 16
  • Packaging Method Tube
1-1658622-2 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 64
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 85.85
  • Wire/Cable Size .08 – .15 mm²
  • Height 15.16
  • Width 7.49
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 50
  • Packaging Method Box & Tube
1-111446-4 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Mating Post Length 6.1
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Tuning Fork
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention Without
  • PCB Mount Retention Type Screw Mount
  • Mating Alignment Type Keyed
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shrouded End Dimension 3.81
  • Length 27.23
  • Wire/Cable Size .08 – .15 mm²
  • Height 14.48
  • Width 8.38
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 110
  • Packaging Method Box & Tray
1-111504-4 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Mating Post Length 6.1
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Tuning Fork
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.3
  • Panel Mount Feature Without
  • PCB Mount Retention Without
  • Mating Alignment Type Keyed
  • Mating Connector Lock With
  • Mating Connector Lock Type Ejection Latch
  • Connector Mounting Type Cable Mount
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Mating Retention Type Latch
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shrouded End Dimension 3.81
  • Length 27.23
  • Wire/Cable Size .08 – .15 mm²
  • Height 27.81
  • Width 8.38
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 50
  • Packaging Method Box & Tray
1-111623-9 Ribbon Cable Connectors  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 14
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 125
  • UL Voltage Rating 125
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Single Beam
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment Type Polarization
  • Mating Connector Lock With
  • Mating Connector Lock Type Ejection Latch
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Polyester
  • Length 19.18
  • Wire/Cable Size .08 mm²
  • Height 8.48
  • Width 5.58
  • Accepts Wire Insulation Diameter Range .71 – .87
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 70
  • Packaging Method Box & Tray
746611-7 Ribbon Cable Connectors
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness .762
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Solder Dip
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Connector Lock With
  • Mating Connector Lock Type Latch
  • Connector Mounting Type Board Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 3.18
  • Length 12.4
  • Tail Length 3.94
  • Wire/Cable Size .051 – .15 mm²
  • Height 6.43
  • Width 10.67
  • Accepts Wire Insulation Diameter Range .81 – 1.07
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 180
  • Packaging Method Box & Tray
1658622-6 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 26
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 37.59
  • Wire/Cable Size .08 – .15 mm²
  • Height 15.16
  • Width 7.49
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 50
  • Packaging Method Box & Tube
2-746610-2 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 14
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness 2.54
  • Contact Type Pin
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Solder Dip
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 3.18
  • Length 22.35
  • Tail Length 3.96
  • Wire/Cable Size .051 – .15 mm²
  • Height 6.43
  • Width 7.06
  • Accepts Wire Insulation Diameter Range .81 – 1.07
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 50
  • Packaging Method Box & Tube
1658620-4 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 20
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 29.97
  • Wire/Cable Size .08 – .15 mm²
  • Height 15.16
  • Width 6.1
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 60
  • Packaging Method Box & Tube
2-1761608-7 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 20
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 1000 – 5000
  • Operating Voltage 250
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .762
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.6
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Entry Style Top
  • Housing Color Blue
  • Housing Material PBT
  • Housing Style 4-Sided
  • Shrouded End Dimension 3.76
  • Length 33.02
  • Height 9.19
  • Operating Temperature Range -65 – 105
  • Temperature Rating High
  • Circuit Application Signal
  • For Use With AMP-Latch Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 16
  • Packaging Method Tube
1658621-1 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 17.27
  • Wire/Cable Size .08 – .15 mm²
  • Height 15.16
  • Width 7.49
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 50
  • Packaging Method Box & Carton
2-746610-0 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 50
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness 2.54
  • Contact Type Pin
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Solder Dip
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 3.18
  • Length 68.07
  • Tail Length 3.96
  • Wire/Cable Size .051 – .15 mm²
  • Height 6.43
  • Width 7.06
  • Accepts Wire Insulation Diameter Range .81 – 1.07
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL File Number E28476
  • Packaging Quantity 300
  • Packaging Method Box & Tube