1-1478238-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material PTFE
  • Grade Professional
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Panel Cutout 12 x 12.7mm D-Shape
  • Impedance 75
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Shape Circular
  • Color White
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Panel Attachment Style Rear Mount
  • Flange Diameter 15.5
  • Flats Dimension 16.0 A/F
  • Panel Thickness 2 – 5
  • Operating Temperature Range -40 – 60
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Bag
  • Lockwasher Material Mild Steel
  • Flange and Thread Material Color White
  • Flange and Thread Material ABS
  • Lockwasher Plating Material Nickel
6-1478238-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material PTFE
  • Grade Professional
  • Product Type Adapter
  • Isolated Ground No
  • Number of Positions 1
  • Panel Cutout 12 x 12.7mm D-Shape
  • Impedance 75
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Shape Circular
  • Color White
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Panel Attachment Style Rear Mount
  • Flange Diameter 15.5
  • Flats Dimension 16.0 A/F
  • Panel Thickness 2 – 5
  • Operating Temperature Range -40 – 60
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Packaging Method Box & Tray
  • Lockwasher Material Mild Steel
  • Flange and Thread Material Color White
  • Flange and Thread Material ABS
  • Lockwasher Plating Material Nickel