5533286-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.54
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Make First / Break Last No
  • Product Type Connector
  • Sealed Bottom Without
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 180
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Insulation Resistance 4
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Four Beam
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 2.25
  • PCB Contact Termination Area Plating Thickness 2.54 – 5.08
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.05
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.52
  • Height 14.73
  • Mating Post Length 5.33
  • Operating Temperature Range -65 – 125
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 4