
PRODUCT
active
- Row-to-Row Spacing 2.54
- Glow Wire Rating Standard Part - Not Glow Wire
- Connector Type Housing
- Product Type Connector
- Connector Style Receptacle
- Number of Positions 11
- Number of Rows 1
- Stamped Yes
- Operating Voltage 250 VAC
- Termination Resistance 12 mΩ
- Insulation Resistance 5000
- Dielectric Withstanding Voltage 750 V
- Contact Current Rating (Max) 3
- Contact Type Socket
- Contact Layout Inline
- Termination Method to Wire & Cable Crimp
- Mating Connector Lock Without
- Mating Retention With
- Mating Retention Type Lock
- Mating Alignment Without
- Centerline (Pitch) 2.54
- Housing Configuration Both Ends Closed
- Housing Material Polyester - GF
- Housing Color Black
- Length 28.34
- Height 4.44
- Operating Temperature Range -65 – 105
- For Use With .25 Sq Posts
- UL Flammability Rating UL 94V-0
- Approved Standards CSA LR7189
- Packaging Method Package
- Packaging Quantity 1