163680-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Component
  • Header Type Breakaway
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Board-to-Board Configuration Vertical
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 1.524 – 3.048
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Material Thickness 1.52 – 3.048
  • Contact Layout Inline
  • Termination Post & Tail Length 3.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Crastin
  • Connector Height 7.6
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-1
  • Packaging Quantity 1200
  • Packaging Method Box