1742254-2 PCB Terminals  1
  • FASTON Yes
  • Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Insertion Force Normal
  • Stud Hole No
  • Terminal Angle Straight
  • Plating Material Pre-Tin
  • Crimp Type IDC
  • Terminal & Splice Type Receptacle
  • Terminal Type Receptacle
  • Underplating Material Nickel
  • Terminal Orientation Straight
  • Contact Plating Material Tin
  • Termination Method Through Hole - Solder
  • Wire Insulation Support With
  • PCB Thickness (Recommended) 1.19 – 1.57
  • PCB Hole Diameter 1.27 – 1.37
  • Height Above PC Board 5.33
  • Wire Insulation Diameter (Max) 1.35
  • Accepts Wire Insulation Diameter Range 1.35
  • Wire Size 28 – 22
  • Wire Size .08 – .4
  • Extension Below Board 2.37
  • Operating Temperature Range -55 – 125
  • UL Rating Recognized
  • Packaging Method Reel
  • Packaging Quantity 12000
  • Comment Accepts two wires of the same gage and type.