2306177-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DIA 8MM,PIN TERMINAL 2306177-1
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 90°
  • Typical Current Rating 200
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 1
  • Wire Size 50
  • Wire Size Search 50
  • Wire Size Search 1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Terminal Transmits 100+ A (Very High Power)
2293266-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DIA 3.6MM,PIN TERMINAL 2293266-3
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 3.6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 10
  • Wire Size 6
  • Wire Size Search 6
  • Wire Size Search 10
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 85
  • Terminal Transmits 0 – 24 A (Low Power)
2306180-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DIA 8MM,PIN TERMINAL 2306180-1
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 90°
  • Typical Current Rating 200
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 1
  • Wire Size 50
  • Wire Size Search 50
  • Wire Size Search 1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Terminal Transmits 100+ A (Very High Power)
2293269-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DIA 6MM,PIN TERMINAL 2293269-3
active
  • Automotive Terminal Wire Type Copper
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 10
  • Wire Size 6
  • Wire Size Search 6
  • Wire Size Search 10
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 85
  • Terminal Transmits 0 – 24 A (Low Power)