- Agricultural Vehicles
- Agriculture & Construction Vehicles
- Automotive Applications
- Coaches & Buses
- Commercial Vehicles Applications
- Construction & Industrial Vehicles
- Environmentally Sealed
- Forklifts
- Harsh Environments
- Heavy Truck & Bus
- On-road Vehicles
- Recreational Marine
- Recreational Vehicles
- Trucks

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature On the Terminal
- Strain Relief No
- Number of Positions 2
- Number of Rows 1
- Color Black
- Body Material PBT GF
- Mating Tab Width 2.8
- Terminal Position Assurance No
- Polarized Yes
- Centerline (Pitch) 7.6
- Length 28.1
- Width 22.8
- Height 39.5
- Circuit Application Signal
- Packaging Method Carton
- Connector Position Assurance Capable No
- Serviceable No