CAT-H3399-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Row-to-Row Spacing 2.54
  • Number of Positions 18
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 60
  • Color Green
  • Cable Exit Angle Other
  • Body Material PBT GF
  • Mating Tab Width 1.6
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 39.8
  • Height 47.1
  • Length 62.5
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 72
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM7801-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Row-to-Row Spacing 5.3
  • Number of Positions 12
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Green
  • Connector Code 4
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4.5
  • Width 47.55
  • Height 26.65
  • Length 37.6
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 125
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
CAT-AM78-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 4
  • Number of Positions 14
  • Number of Rows 3
  • Nominal Voltage Architecture 80
  • Operating Voltage 250
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material Other
  • Mating Pin Diameter 1.3
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 33.6
  • Height 34.6
  • Length 35.4
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 220
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-L489-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Row-to-Row Spacing 6
  • Number of Positions 62
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 28
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mating Tab Width 1.6
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 46
  • Height 44
  • Length 120.5
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 117
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H991-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Row-to-Row Spacing 6
  • Number of Positions 28
  • Number of Rows 4
  • Nominal Voltage Architecture 12
  • Operating Voltage 550
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 5.3
  • Width 82.75
  • Height 46.25
  • Length 116.5
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Tray
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Row-to-Row Spacing 5.5
  • Number of Positions 25
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 36
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 44.6
  • Height 32.05
  • Length 44.5
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 330
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM705-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Row-to-Row Spacing 6
  • Number of Positions 18
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.2
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.5
  • Width 37.1
  • Height 33.3
  • Length 60.3
  • Operating Temperature Range -25 – 125
  • Circuit Application Signal
  • Degree of Protection IPX9K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 320
  • Connector Position Assurance Capable No
  • Serviceable No
1718230-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 7
  • Nominal Voltage Architecture 12
  • Operating Voltage 48
  • Color Black
  • Cable Exit Angle Other
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Centerline (Pitch) 11.4
  • Width 44
  • Height 39.26
  • Length 39.2
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Loose Piece
  • Packaging Quantity 450
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Row-to-Row Spacing 5
  • Number of Positions 55
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 48
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mating Tab Width 2.8
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Centerline (Pitch) 5
  • Width 46.8
  • Height 36
  • Length 143.3
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-M9194-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 4
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 2.5
  • Width 13.3
  • Height 9.9
  • Length 18.7
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM71-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 1.2
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Width 9.3
  • Height 29.9
  • Length 9.3
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • Packaging Method Bag
  • Packaging Quantity 1500
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-T319-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 4
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Natural
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 2.2
  • Width 11.8
  • Height 11.35
  • Length 19
  • Operating Temperature Range -30 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-EC7491-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 15
  • Number of Rows 6
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Centerline (Pitch) 4.3
  • Width 39
  • Height 33
  • Length 45.65
  • Connector Position Assurance Capable No
1-967354-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 9
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 2.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 5
  • Width 30.5
  • Height 36
  • Length 62.2
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 168
  • Connector Position Assurance Capable No
  • Serviceable No
1394081-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief Add By Accessory
  • Row-to-Row Spacing 5.5
  • Number of Positions 31
  • Number of Rows 6
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Centerline (Pitch) 5
  • Width 43.4
  • Height 65.8
  • Length 65.8
  • Operating Temperature Range -40 – 120
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Loose Piece
  • Packaging Quantity 162
  • Connector Position Assurance Capable No
  • Serviceable Yes
967568-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 90°
  • Body Material Other
  • Mating Pin Diameter 4
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 39.9
  • Height 53
  • Length 39.9
  • Operating Temperature Range -40 – 150
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Connector Position Assurance Capable No
  • Serviceable No
1376688-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 11.8
  • Height 29.5
  • Length 16.6
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable Yes
953318-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 62.5
  • Height 10
  • Length 25
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No
1612120-3 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Orange
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 11.8
  • Height 29.5
  • Length 16.6
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
1473139-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 16
  • Height 29.5
  • Length 14
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes