CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Row-to-Row Spacing 4.24
  • Number of Positions 4
  • Number of Rows 2
  • Nominal Voltage Architecture 24
  • Operating Voltage 24
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 6.3
  • Terminal Position Assurance Yes
  • Polarized No
  • Centerline (Pitch) 6
  • Width 24.36
  • Height 22.8
  • Length 25
  • Operating Temperature Range -40 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Packaging Quantity 1200
  • Connector Position Assurance Capable No
  • Serviceable Yes