1825166-1 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Side
  • Product Type Switch
  • Switch Type Slide
  • Grade Economy
  • Threaded Case Without
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Terminals Connected 1-2, 4-5
  • Actuator Material POM
  • Actuator Color Black
  • Actuator Travel 2.5
  • Contact Base Material Copper Alloy
  • Contact Current Rating .25
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 16.99
  • Width 7.01
  • Actuator Length 5.01
  • PCB Tail Length 3
  • UL Flammability Rating UL 94-HB