5161390-8 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Slide
  • Number of Switches 8
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 8
  • Actuator Color Red
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.2
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Centerline 2.54
  • Length 22.86
  • Height 8.5
  • Operating Temperature Range -25 – 70
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Box & Carton
  • Comment Soldering in "off" position only