1825190-7 DIP & SIP Switches
  • Product Type Shunt
  • Switch Type DIP
  • Number of Positions 8
  • Shunt Type DIP
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.8
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Centerline 2.54
  • Length 20.32
  • Height 2
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 26
  • Packaging Method Tube
1-5435802-7 DIP & SIP Switches
  • Product Type Switch
  • Sealed Yes
  • Switch Type DIP
  • Actuator Style Piano (Side Actuated)
  • Number of Switches 6
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 6
  • Voltage Rating 50
  • Seal Type Strippable
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Current Rating 1.5
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.56
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile Yes
  • Housing Color Black
  • Housing Material Polyester GF
  • Centerline 2.54
  • Length 17.27
  • Height 7.36
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18
  • Packaging Method Tube
3-5435802-8 DIP & SIP Switches
  • Product Type Switch
  • Sealed Yes
  • Switch Type DIP
  • Actuator Style Piano (Side Actuated)
  • Number of Switches 8
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 8
  • Voltage Rating 50
  • Seal Type Tape
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Current Rating 1.5
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.56
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile Yes
  • Housing Color Black
  • Housing Material Polyester GF
  • Centerline 2.54
  • Length 22.35
  • Height 7.36
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Tube
4-5435166-9 DIP & SIP Switches
  • Product Type Switch
  • Sealed Yes
  • Switch Type DIP
  • Actuator Style Recessed Rocker
  • Number of Switches 4
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 4
  • Voltage Rating 50
  • Seal Type Economy Sealant
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Current Rating 1.5
  • Contact Base Material Beryllium Copper
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.56
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Black
  • Housing Material Polyester GF
  • Centerline 2.54
  • Length 12.19
  • Height 7.36
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 25
  • Packaging Method Box & Tube
  • Comment White dot identifies pin 1.
435238-1 Hardware & Switch Seals
  • Accessory Type Protective Cover
  • Product Type Accessory
  • Number of Switches 4
  • Color Natural
  • Auto-Insertable No
  • Housing Color Natural
  • Housing Material Polyethylene
  • For Use With DIP Switch
  • Packaging Method Bag/Box