1825190-3 DIP & SIP Switches
  • Product Type Shunt
  • Switch Type DIP
  • Number of Positions 4
  • Shunt Type DIP
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.8
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Centerline 2.54
  • Height 2
  • Length 10.16
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 52
  • Packaging Method Tube
1825190-5 DIP & SIP Switches
  • Product Type Shunt
  • Switch Type DIP
  • Number of Positions 6
  • Shunt Type DIP
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.8
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Centerline 2.54
  • Height 2
  • Length 15.24
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 35
  • Packaging Method Tube
1825190-6 DIP & SIP Switches
  • Product Type Shunt
  • Switch Type DIP
  • Number of Positions 7
  • Shunt Type DIP
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.8
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Centerline 2.54
  • Height 2
  • Length 17.78
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Tube