CAT-SL36-M6642 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
CAT-C779-Q402 Splices  1
  • Product Type Wire Splice
  • Sealable No
  • Splice Type In-line
  • Serrated No
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Capacity 2
  • Operating Voltage 400 VDC
  • Current Rating 15
  • Button Color Blue
  • Splice Features End Feed
  • Splice Material Phosphor Bronze
  • Terminal & Splice Type Splice
  • Wire Insulation Support With
  • Wire Size 12 – 14
  • Wire Size .34 – .52
  • Wire Insulation Diameter (Max) 2.85
  • Barrel Inside Diameter 4.5
  • Overall Length 36.4
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated F1
  • Heavy Duty No
  • Government Qualified No
  • Agency/Standard Number IEC 60988-2-3
  • UL Flammability Rating UL 94V-0
  • Agency/Standard IEC
  • Packaging Method Box
  • Comment UL
CAT-SL36-M6642A Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination No
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
CAT-SL36-M6642B Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage (Max) 250
  • Contact Current Rating (Max) 5
  • Tool-less Wire Termination No
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
1-2834067-2 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Material Tin
  • Termination Method to Wire & Cable Crimp
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
1-2834068-2 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage (Max) 400
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Material Tin
  • Termination Method to Wire & Cable Crimp
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
2829724-1 Lighting Cable Assemblies  1
  • Connector Type (End A) Ground Clip
  • Connector Type (End B) None
  • Connector Style Ground Clip
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Cable Assembly System Wire-to-Wire
  • Number of Positions 1
  • Voltage Rating 600
  • Operating Voltage 600 V
  • Operating Voltage Reference AC
  • Wire Color Green
  • Termination Method to Wire & Cable Crimp
  • Wire Size 18
  • Operating Temperature Range -40 – 105
2829724-2 Lighting Cable Assemblies  1
  • Connector Type (End A) Ground Clip
  • Connector Type (End B) None
  • Connector Style Ground Clip
  • Wire/Cable Type Discrete Wire
  • Cable Assembly System Wire-to-Wire
  • Voltage Rating 600
  • Wire Color Green
  • Operating Temperature Range -40 – 105