2000713-6 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Number of Keys 0
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
1410968-3 High Speed Backplane Connectors  1
ANSI/VITA 46.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .053
  • Connector Style Plug
  • Shrouded Fully Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 144
  • Number of Rows 7
  • Number of Columns 16
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Guide Location Center
  • Card Slot Centerline 20.3
  • Contact Current Rating (Max) 1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
1410971-3 High Speed Backplane Connectors  1
ANSI/VITA 46.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .053
  • Connector Style Plug
  • Shrouded Fully Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 56
  • Number of Rows 7
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Guide Location Left
  • Card Slot Centerline 20.3
  • Contact Current Rating (Max) 1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
2226027-1 High Speed Backplane Connectors  1
  • Connector System Board-to-Board
  • Row-to-Row Spacing .071
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 112
  • Number of Rows 7
  • Number of Columns 16
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Guide Location Unguided
  • Contact Current Rating (Max) 1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
1445693-3 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire Seal Boot With
  • Solder Dipped No
  • Connector Impedance 100
  • Body Style Straight
  • Color Code Blue
  • Removal Style Rear Release/Rear Remove
  • Contact Base Material Copper
  • Crimp Type Hex
  • Contact Type Socket
  • Contact Size 8
  • Contact Configuration Quadrax
  • Contact Mating Area Plating Material Gold
  • Length 33.83
  • Wire Range 24
  • Packaging Method Package
  • Comment Used with Quadrax rectangular connectors.
2000713-3 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1 90°
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
1410190-3 High Speed Backplane Connectors  1
ANSI/VITA 46.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .053
  • Connector Style Plug
  • Shrouded Fully Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 112
  • Number of Rows 7
  • Number of Columns 16
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Guide Location Center
  • Card Slot Centerline 20.3
  • Contact Current Rating (Max) 1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
2102772-1 High Speed Backplane Connectors  1
ANSI/VITA 46.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .053
  • Connector Style Plug
  • Shrouded Fully Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 56
  • Number of Rows 7
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Guide Location Left
  • Contact Current Rating (Max) 1
  • Mating Alignment With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.9
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
2000713-1 Backplane Guide Hardware
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Product Type Accessory
  • Location Front Board
  • Key Orientation 1
  • Number of Keys 1
  • Plating Material Nickel
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Aluminum
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
1410147-1 High Speed Backplane Connectors
ANSI/VITA 41.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .053
  • Connector Style Plug
  • Shrouded Fully Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Payload
  • Number of Positions 105
  • Number of Rows 7
  • Number of Columns 15
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Guide Location Center
  • Card Slot Centerline 20.3
  • Contact Current Rating (Max) 1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
2102735-1 High Speed Backplane Connectors  1
ANSI/VITA 46.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .07
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 72
  • Number of Rows 9
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Guide Location Left
  • Contact Current Rating (Max) 1.5
  • Mating Alignment With
  • Mating Alignment Type Guide Pin
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
1410188-3 High Speed Backplane Connectors  1
ANSI/VITA 46.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .053
  • Connector Style Plug
  • Shrouded Fully Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 112
  • Number of Rows 7
  • Number of Columns 16
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Guide Location Right
  • Card Slot Centerline 20.3
  • Contact Current Rating (Max) 1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
1410964-1 High Speed Backplane Connectors  1
ANSI/VITA 46.0
  • Number of Positions 135
  • Number of Columns 16
  • PCB Mount Orientation Vertical
  • Card Slot Centerline 20.3
2102736-1 High Speed Backplane Connectors  1
ANSI/VITA 46.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .07
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 144
  • Number of Rows 9
  • Number of Columns 16
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Guide Location Center
  • Contact Current Rating (Max) 1.5
  • Mating Alignment With
  • Mating Alignment Type Guide Pin
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
2000676-2 Backplane Guide Hardware
ANSI/VITA 46.0
  • Gender Male
  • Accessory Type Guide Pin
  • Connector System Board-to-Board
  • Sealable No
  • Shielded No
  • Product Type Accessory
  • Location Backplane
  • Keyed No
  • Guide Pin Type Standard
  • Plating Material Finish Passivated
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Interface Type MULTI GIG RT2J
  • Screw & Hole Thread Size 10-32 UNF
  • Guide Hardware Yes
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Board Mount Bottom Side
  • Mounting Angle Right Angle
  • Mating Alignment Type Guide Hole
  • Mounting Location Front
  • Guide Length 24
  • Length 33.85
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • For Use With Guide Module
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 100
2102737-1 High Speed Backplane Connectors  1
ANSI/VITA 46.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .07
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 144
  • Number of Rows 9
  • Number of Columns 16
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Guide Location Right
  • Contact Current Rating (Max) 1.5
  • Mating Alignment With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
1410140-2 High Speed Backplane Connectors
ANSI/VITA 41.0 ANSI/VITA 46.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .071
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Switch Slot
  • Make First / Break Last Yes
  • Number of Positions 144
  • Number of Rows 9
  • Number of Columns 16
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Guide Location Center
  • Card Slot Centerline 20.3
  • Contact Current Rating (Max) 1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
1410135-1 High Speed Backplane Connectors  1
ANSI/VITA 41.0
  • Connector System Board-to-Board
  • Row-to-Row Spacing .071
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Payload Slot
  • Number of Positions 135
  • Number of Rows 9
  • Number of Columns 15
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Guide Location Center
  • Card Slot Centerline 20.3
  • Contact Current Rating (Max) 1
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
1445692-3 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type DRAKA F4704-4
  • Product Type Contact
  • Wire Seal Boot With
  • Solder Dipped No
  • Connector Impedance 100
  • Body Style Straight
  • Color Code Blue
  • Removal Style Rear Release/Rear Remove
  • Contact Base Material Copper
  • Crimp Type Hex
  • Contact Type Pin
  • Contact Size 8
  • Contact Configuration Quadrax
  • Contact Mating Area Plating Material Gold
  • Length 31.37
  • Wire Range 24
  • Packaging Method Package
  • Comment Used with Quadrax rectangular connectors.
1410189-3 High Speed Backplane Connectors  1
ANSI/VITA 46.0
  • Module Type Half Left
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.35
  • Connector Style Plug
  • Shrouded Fully Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Daughtercard (Plug)
  • Signal Arrangement Differential Signaling & Single Ended
  • Product Type Daughtercard Connector
  • Make First / Break Last Yes
  • Post Type Board-to-Board
  • Number of Signal Positions 4
  • Number of Power Positions 6
  • Number of Positions 56
  • Number of Rows 7
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Guide Location Left
  • Card Slot Centerline 20.3
  • Number of Ground Positions 11
  • Pairs per Column 2
  • Operating Voltage 50
  • Operating Voltage 50
  • Data Rate ≤12
  • Number of Differential Pairs per Column 2
  • Differential Impedance 100
  • Contact Base Material Brass, Phosphor Bronze
  • Contact Length 1.41
  • Contact Current Rating (Max) 1
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole Press-Fit
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal