5353929-1 USB Connectors  1
USB 2.0 Specification
  • Grounding Options Panel Ground
  • USB Type A
  • USB Version 2.0
  • Size Standard
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Ground Component Type M2 Threaded Hole
  • LED Without
  • Product Type Connector
  • Number of Ports 1
  • Number of Positions 4
  • Number of Mounting Legs 2
  • Panel Ground Location Right/Left
  • Shell Plating Finish Bright
  • Offset 4
  • Shell Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Termination Type Surface Mount
  • Termination Method to Printed Circuit Board Reflow Solder
  • Termination Method Solder
  • Locating Posts With
  • Mounting Location Top
  • Locking Feature With
  • PCB Connector Seating Offset
  • PCB Mount Retention Type SMT Hold-Down
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color White
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1
  • Tail Length 1.85
  • Soldering Temperature (Max) 260
  • Mating Cycles (Max) 1500
  • Operating Temperature Range -55 – 85
  • Halogen Free No
  • Pick & Place Capable Yes
  • Pick and Place Pick and Place Cover
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Moisture Sensitivity Level 1
  • Test Identification (TID) 60000276
  • Packaging Method Tape & Reel
  • Packaging Quantity 350
292336-1 USB Connectors  1
USB 2.0 Specification
  • USB Type A
  • USB Version 2.0
  • Size Standard
  • Connector Style Receptacle
  • Orientation Flag
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • LED Without
  • Product Type Connector
  • Number of Ports 1
  • Number of Positions 4
  • Number of Mounting Legs 4
  • Shell Plating Finish Bright
  • Shell Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Termination Type Through Hole
  • Termination Method to Printed Circuit Board Wave Solder
  • Termination Method Solder
  • Locating Posts Without
  • Mounting Location Top
  • Locking Feature With
  • PCB Connector Seating Flush
  • PCB Mount Retention Type Hold-Down
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.29
  • Soldering Temperature (Max) 240
  • Mating Cycles (Max) 1500
  • Operating Temperature Range -55 – 85
  • Halogen Free No
  • Pick & Place Capable No
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Industry Standard USB 2.0
  • Moisture Sensitivity Level 1
  • Test Identification (TID) 60000047
  • Packaging Method Box & Tube
  • Packaging Quantity 22