CAT-EAC0000 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±2
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 200
  • Sensitivity 10
  • Nonlinearity ±1
805M1 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±2
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Mounting Type Screw Mount
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 500
  • Sensitivity 4
  • Nonlinearity ±1
MODEL 805 Embedded Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 50
  • Overall Acceleration Range (±) 50 – 500
  • Sensitivity 10
  • Sensitivity Range 10 – 100
  • Nonlinearity ±1