7102A Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection M3 Coaxial Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 2.5-8000 to 0.5-11000
  • Number of Axes 1
  • Weight .9
  • Material Titanium
  • Mounting Type Adhesive
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 50
  • Sensitivity 10 mV/g
  • Nonlinearity ±1