MODEL 606M2 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.5-1000
  • Number of Axes 3
  • Weight 350
  • Material Nitrile Rubber
  • Mounting Type Adhesive
  • Operating Temperature Range -20 – 85
  • Acceleration Range (±) 50
  • Sensitivity 100 mV/g
  • Nonlinearity ±1