4020,4030 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Excitation Voltage 5 – 30
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-200
  • Number of Axes 2
  • Weight 50
  • Material Nylon 6-6
  • Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1