3213X105M Trimmers
  • Sealed Yes
  • Resistance 1M
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X102M Trimmers
  • Sealed Yes
  • Resistance 1K
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X103M Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X104M Trimmers
  • Sealed Yes
  • Resistance 100K
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X201M Trimmers
  • Sealed Yes
  • Resistance 200
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X202M Trimmers
  • Sealed Yes
  • Resistance 2K
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X203M Trimmers
  • Sealed Yes
  • Resistance 20K
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X204M Trimmers
  • Sealed Yes
  • Resistance 200K
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X502M Trimmers
  • Sealed Yes
  • Resistance 5K
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X503M Trimmers
  • Sealed Yes
  • Resistance 50K
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X504M Trimmers
  • Sealed Yes
  • Resistance 500K
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X101M Trimmers
  • Sealed Yes
  • Resistance 100
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3213X501M Trimmers
  • Sealed Yes
  • Resistance 500
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2