3204X102P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .1
  • Resistance 1K
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X201P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range Up to 1kΩ
  • Power Rating .1
  • Resistance 200
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X502P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .1
  • Resistance 5K
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X103P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .1
  • Resistance 10K
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X202P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .1
  • Resistance 2K
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X101P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range Up to 1kΩ
  • Power Rating .1
  • Resistance 100
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X104P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .1
  • Resistance 100K
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X105P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .1
  • Resistance 1K
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X501P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range Up to 1kΩ
  • Power Rating .1
  • Resistance 500
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X503P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .1
  • Resistance 50K
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X504P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .1
  • Resistance 500K
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X203P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .1
  • Resistance 20K
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250
3204X204P Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 25
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .1
  • Resistance 200K
  • Tolerance 25%
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±250