Application
Our Solutions Enable You To Design the Home of Tomorrow.
Turn your vision for connected home applications into a reality.
With our global network of engineers, TE Connectivity (TE) can help turn your vision for connected home applications into a reality. With a broad range of connectivity and sensor solutions for home appliances and devices, lighting, HVAC, security, and more, TE is the ideal partner to help you bring your products to market fast.
Major Appliances
Explore featured products for Major Appliances in the Connected Home
-
1.5MM MINI CT CONNECTORS
-
Through-Hole Resistors
-
ECONOMY POWER (EP) 2.5MM CONNECTORS
-
Surface Mount Resistors
-
DIP & SIP Switches
-
0.5MM PITCH FREE HEIGHT CONNECTORS
-
Tactile Switches
-
HIGH PERFORMANCE INTERCONNECT (HPI)
-
MODULAR SCREWLESS TERMINAL BLOCKS, 2.5/2.54/3.5/3.81MM PITCH, 1 PIECE PCB
-
POWER TRIPLE LOCK (PTL) CONNECTORS
-
RAST 5 PCB Connectors
-
RJ45 CONNECTORS
-
SIGNAL DOUBLE LOCK CONNECTORS
-
SPRING FINGERS
-
SURFACE MOUNT (SMT) ANTENNAS
-
TAB MOUNT (THROUGH HOLE) ANTENNAS
-
IM RELAYS
-
P2 RELAYS
-
T9A 30A POWER PCB RELAY
-
FSM / FSMMST SERIES TACTILE SWITCH
-
GDH SERIES DIP SWITCH
-
S / SE SERIES SLIDE SWITCHES
-
HTU21x SERIES SENSORS
-
LEADLESS CHIP, 44000 SERIES, DO-35 PACKAGED PROBE SENSORS
-
MS32, KMT32, KMA36 LINEAR AND ROTARY SENSORS
-
M5200, U5300, US300, MSP300 SENSORS
-
MS45x5, MS5525DSO, MS5637, MS5611, MS5803 SENSORS
Major Appliances
1.5MM MINI CT CONNECTORS
TE's 1.5mm AMP mini CT connectors are miniature wire-to-board interconnect solutions. They are similar to the standard AMP CT connector series that has proven performance in harness-making capability.

Major Appliances
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.

Major Appliances
ECONOMY POWER (EP) 2.5MM CONNECTORS
Achieve easy mating and unmating with positive audible latch. Prevent post misalignment with polarization tabs.

Major Appliances
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

Major Appliances
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.

Major Appliances
0.5MM PITCH FREE HEIGHT CONNECTORS
Designed for parallel board stacking applications using sub-miniature connectors, these free height connectors fit a broad spectrum of interconnect uses.

Major Appliances
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.

Major Appliances
HIGH PERFORMANCE INTERCONNECT (HPI)
Achieve low signal/power connections in a 1.0mm to 2.5mm centerline footprint. Prevent contact stubbing with polarized housings.

Major Appliances
MODULAR SCREWLESS TERMINAL BLOCKS, 2.5/2.54/3.5/3.81MM PITCH, 1 PIECE PCB
Screwless Terminal Blocks are suitable for both solid and stranded wires and offers a fast way to complete wire connections.

Major Appliances
POWER TRIPLE LOCK (PTL) CONNECTORS
Help ensure contacts are fully seated and protect against contact backout with optional Terminal Position Assurance. Achieve connector system engagement in high vibration applications with Connector Position Assurance.

Major Appliances
RAST 5 PCB Connectors
Designed to mate with a control, switch or printed circuit board.

Major Appliances
RJ45 CONNECTORS
Reduce electrical noise and gain up to Cat5e performance. Suitable for a broad range of applications with diverse product configurations.

Major Appliances
SIGNAL DOUBLE LOCK CONNECTORS
Compact signal double lock connectors offer secondary locking in wire-to-wire and wire-to-board configurations.

Major Appliances
SPRING FINGERS
Designed for soldering and pick-and-place equipment, this versatile product will help eliminate the cost of specialized equipment while allowing for quick design changes in a small, common footprint.

Major Appliances
SURFACE MOUNT (SMT) ANTENNAS
Surface mount antennas offer several frequency ranges for use in virtually any wireless device with a small form factor.

Major Appliances
TAB MOUNT (THROUGH HOLE) ANTENNAS
Accommodate Wi-Fi, Bluetooth, ZigBee and other frequency bands with broad product offering. Achieve rapid support with a range of readily available standard antennas.

Major Appliances
IM RELAYS
IM Relays are the smallest signal relay offered by TE and are offered in a low profile package with through hole or surface mount terminals, ideal for applications with space constraints.

Major Appliances
P2 RELAYS
Signal relays have expanded well beyond the telecommunication applications for which they were initially designed. They can be found in programmable thermostats and other subsystems of HVAC and energy management equipment, as well as security, access control, fire detection and alarm systems.

Major Appliances
T9A 30A POWER PCB RELAY
Meets a broad range of power switching requirements. Maximum design flexibility with one or two pole configurations. Designed for harsh environments and long life cycles.

Major Appliances
FSM / FSMMST SERIES TACTILE SWITCH
Main Features: different actuator lengths and styles, multiple actuation forces, sealed and u-sealed available, right-angle THT and SMT versions, bulk pack and T&R

Major Appliances
GDH SERIES DIP SWITCH
Bifurcated gold wiping contact design no tape seal needed, standard .100 CL and ½ pitch .05 CL THT, and SMT termination Multiple actuator styles available, T&R and tube packaging standard.

Major Appliances
S / SE SERIES SLIDE SWITCHES
Compact slide switch offering a sealed and unsealed version.

Major Appliances
HTU21x SERIES SENSORS
Our humidity sensors are designed to improve performance, reduce energy consumption, and increase safety in many environments where temperature affects performance.

Major Appliances
LEADLESS CHIP, 44000 SERIES, DO-35 PACKAGED PROBE SENSORS
TE offers a wide range of temperature measurement, control, and compensation sensing applications.

Major Appliances
MS32, KMT32, KMA36 LINEAR AND ROTARY SENSORS
Magneto Resistive sensors offer robust non-contact measurement of changes in the magnetic field as seen by the sensor. This effect allows for the creation of sensors that can detect disturbances ranging from extremely weak fields, as found in traffic detection sensors, to strong field sensors that are used in precision encoders.

Major Appliances
M5200, U5300, US300, MSP300 SENSORS
We design and manufacture pressure sensors ranging from the sensing element to system packaging for harsh environments.

Major Appliances
MS45x5, MS5525DSO, MS5637, MS5611, MS5803 SENSORS
We design and manufacture pressure sensors ranging from the sensing element to system packaging for harsh environments.

Small Appliances
Explore featured products for Small Appliances in the Connected Home
-
1.5MM MINI CT CONNECTORS
-
ECONOMY POWER (EP) 2.5MM CONNECTORS
-
Chassis Mount Resistors
-
EUROSTYLE TERMINAL BLOCKS, 5.0/5.08MM PITCH, 2 PIECE WIRE TO BOARD
-
Potentiometers
-
0.5MM PITCH FREE HEIGHT CONNECTORS
-
Tactile Switches
-
HIGH PERFORMANCE INTERCONNECT (HPI)
-
Snap Action Switches
-
MODULAR SCREWLESS TERMINAL BLOCKS, 2.5/2.54/3.5/3.81MM PITCH, 1 PIECE PCB
-
POWER TRIPLE LOCK (PTL) CONNECTORS
-
RAST 5 PCB Connectors
-
RJ45 CONNECTORS
-
SIGNAL DOUBLE LOCK CONNECTORS
-
SPRING FINGERS
-
SURFACE MOUNT (SMT) ANTENNAS
-
TAB MOUNT (THROUGH HOLE) ANTENNAS
-
IM RELAYS
-
P2 RELAYS
-
T9A 30A POWER PCB RELAY
-
FSM / FSMMST SERIES TACTILE SWITCH
-
GDH SERIES DIP SWITCH
-
S / SE SERIES SLIDE SWITCHES
-
HTU21x SERIES SENSORS
-
LEADLESS CHIP, 44000 SERIES, DO-35 PACKAGED PROBE SENSORS
-
M5200, U5300, US300, MSP300 SENSORS
-
MS45x5, MS5525DSO, MS5637, MS5611, MS5803 SENSORS
-
MS8607 SENSORS
Small Appliances
1.5MM MINI CT CONNECTORS
TE's 1.5mm AMP mini CT connectors are miniature wire-to-board interconnect solutions. They are similar to the standard AMP CT connector series that has proven performance in harness-making capability.

Small Appliances
ECONOMY POWER (EP) 2.5MM CONNECTORS
Achieve easy mating and unmating with positive audible latch. Prevent post misalignment with polarization tabs.

Small Appliances
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.

Small Appliances
EUROSTYLE TERMINAL BLOCKS, 5.0/5.08MM PITCH, 2 PIECE WIRE TO BOARD
Eurostyle terminal blocks feature a rising cage clamp which promotes numerous reliable connections and disconnections at field installations.

Small Appliances
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.

Small Appliances
0.5MM PITCH FREE HEIGHT CONNECTORS
Designed for parallel board stacking applications using sub-miniature connectors, these free height connectors fit a broad spectrum of interconnect uses.

Small Appliances
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.

Small Appliances
HIGH PERFORMANCE INTERCONNECT (HPI)
Achieve low signal/power connections in a 1.0mm to 2.5mm centerline footprint. Prevent contact stubbing with polarized housings.

Small Appliances
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.

Small Appliances
MODULAR SCREWLESS TERMINAL BLOCKS, 2.5/2.54/3.5/3.81MM PITCH, 1 PIECE PCB
Screwless Terminal Blocks are suitable for both solid and stranded wires and offers a fast way to complete wire connections.

Small Appliances
POWER TRIPLE LOCK (PTL) CONNECTORS
Help ensure contacts are fully seated and protect against contact backout with optional Terminal Position Assurance. Achieve connector system engagement in high vibration applications with Connector Position Assurance.

Small Appliances
RAST 5 PCB Connectors
Designed to mate with a control, switch or printed circuit board.

Small Appliances
RJ45 CONNECTORS
Reduce electrical noise and gain up to Cat5e performance. Suitable for a broad range of applications with diverse product configurations.

Small Appliances
SIGNAL DOUBLE LOCK CONNECTORS
Compact signal double lock connectors offer secondary locking in wire-to-wire and wire-to-board configurations.

Small Appliances
SPRING FINGERS
Designed for soldering and pick-and-place equipment, this versatile product will help eliminate the cost of specialized equipment while allowing for quick design changes in a small, common footprint.

Small Appliances
SURFACE MOUNT (SMT) ANTENNAS
Surface mount antennas offer several frequency ranges for use in virtually any wireless device with a small form factor.

Small Appliances
TAB MOUNT (THROUGH HOLE) ANTENNAS
Accommodate Wi-Fi, Bluetooth, ZigBee and other frequency bands with broad product offering. Achieve rapid support with a range of readily available standard antennas.

Small Appliances
IM RELAYS
IM Relays are the smallest signal relay offered by TE and are offered in a low profile package with through hole or surface mount terminals, ideal for applications with space constraints.

Small Appliances
P2 RELAYS
Signal relays have expanded well beyond the telecommunication applications for which they were initially designed. They can be found in programmable thermostats and other subsystems of HVAC and energy management equipment, as well as security, access control, fire detection and alarm systems.

Small Appliances
T9A 30A POWER PCB RELAY
Meets a broad range of power switching requirements. Maximum design flexibility with one or two pole configurations. Designed for harsh environments and long life cycles.

Small Appliances
FSM / FSMMST SERIES TACTILE SWITCH
Main Features: different actuator lengths and styles, multiple actuation forces, sealed and u-sealed available, right-angle THT and SMT versions, bulk pack and T&R

Small Appliances
GDH SERIES DIP SWITCH
Bifurcated gold wiping contact design no tape seal needed, standard .100 CL and ½ pitch .05 CL THT, and SMT termination Multiple actuator styles available, T&R and tube packaging standard.

Small Appliances
S / SE SERIES SLIDE SWITCHES
Compact slide switch offering a sealed and unsealed version.

Small Appliances
HTU21x SERIES SENSORS
Our humidity sensors are designed to improve performance, reduce energy consumption, and increase safety in many environments where temperature affects performance.

Small Appliances
LEADLESS CHIP, 44000 SERIES, DO-35 PACKAGED PROBE SENSORS
TE offers a wide range of temperature measurement, control, and compensation sensing applications.

Small Appliances
M5200, U5300, US300, MSP300 SENSORS
We design and manufacture pressure sensors ranging from the sensing element to system packaging for harsh environments.

Small Appliances
MS45x5, MS5525DSO, MS5637, MS5611, MS5803 SENSORS
We design and manufacture pressure sensors ranging from the sensing element to system packaging for harsh environments.

Small Appliances
MS8607 SENSORS
High pressure resolution combined with high PHT linearity makes the MS8607 an ideal candidate for environmental monitoring and altimeter in smart phones and tablet PC, as well as PHT applications such as HVAC and weather stations.

Connectivity & Control
Explore featured products for Connectivity & Control in the Connected Home
-
1.5MM MINI CT CONNECTORS
-
Trimmers
-
ECONOMY POWER (EP) 2.5MM CONNECTORS
-
Surface Mount Resistors
-
Snap Action Switches
-
EUROSTYLE TERMINAL BLOCKS, 5.0/5.08MM PITCH, 2 PIECE WIRE TO BOARD
-
DIP & SIP Switches
-
0.5MM PITCH FREE HEIGHT CONNECTORS
-
HIGH PERFORMANCE INTERCONNECT (HPI)
-
MODULAR SCREWLESS TERMINAL BLOCKS, 2.5/2.54/3.5/3.81MM PITCH, 1 PIECE PCB
-
POWER TRIPLE LOCK (PTL) CONNECTORS
-
RAST 5 PCB Connectors
-
RJ45 CONNECTORS
-
SIGNAL DOUBLE LOCK CONNECTORS
-
SPRING FINGERS
-
SURFACE MOUNT (SMT) ANTENNAS
-
TAB MOUNT (THROUGH HOLE) ANTENNAS
-
IM RELAYS
-
P2 RELAYS
-
FSM / FSMMST SERIES TACTILE SWITCH
-
GDH SERIES DIP SWITCH
-
S / SE SERIES SLIDE SWITCHES
-
HTU21x SERIES SENSORS
-
LEADLESS CHIP, 44000 SERIES, DO-35 PACKAGED PROBE SENSORS
-
MS32, KMT32, KMA36 LINEAR AND ROTARY SENSORS
-
MS45x5, MS5525DSO, MS5637, MS5611, MS5803 SENSORS
-
MS8607 SENSORS
Connectivity & Control
1.5MM MINI CT CONNECTORS
TE's 1.5mm AMP mini CT connectors are miniature wire-to-board interconnect solutions. They are similar to the standard AMP CT connector series that has proven performance in harness-making capability.

Connectivity & Control
Trimmers
A trimmer resistor is a type of variable resistor or adjustable potentiometer that can adjust, tune, and calibrate circuits. It is meant to never be seen or adjusted by the device’s user.
Connectivity & Control
ECONOMY POWER (EP) 2.5MM CONNECTORS
Achieve easy mating and unmating with positive audible latch. Prevent post misalignment with polarization tabs.

Connectivity & Control
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

Connectivity & Control
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.

Connectivity & Control
EUROSTYLE TERMINAL BLOCKS, 5.0/5.08MM PITCH, 2 PIECE WIRE TO BOARD
Eurostyle terminal blocks feature a rising cage clamp which promotes numerous reliable connections and disconnections at field installations.