This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Configurable for low speed, transonic, supersonic and hypersonic windtunnels with low and high channel count requirements.

The Optimus System Processor manages a configurable measurement solution that provides high precision and throughput data for up to 2048 measurement channels. Pressure is measured with ESP Miniature Pressure Scanners or the new MicroScanners, and then converted to a digital value within the Miniature Scanner Digitizer Interface (mSDI) units. Engineering Unit measurement values are calculated within the Optimus System Processor and reported via Ethernet at data rates up to 1GBit/second. Users preferring to calculate engineering unit data in their own host computer can receive measurement values in binary format via the Ethernet interface.

Benefits

  • Direct placement within model
  • Transient data information
  • Highest industry accuracy
  • Stable readings
  • Fast, accurate calibration & verification
  • Minimizes cable load on force balance
  • Preserves previous hardware investment
  • Preserves previous software investment
orange-bar

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Data Acquisition Systems

Housing Features

  • Enclosure  Laboratory Grade

Other

  • Media  Dry Gas

  • EU Throughput Rate HZ  2000

  • Accuracy  ±0.03% FS

  • Number of Channels  2048

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.