This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Heavy Duty Sealed Connector Series Protection Caps are available for tab and receptacle housings.

Product Features

  • Cable exit angle 180 (in-line)
  • Operating temperature: -40 to 140°C
  • UL 94-HB, UL 94 V-0 flammability rating
  • 2, 3, 4, 6, 7, 8, 10, 12, 15, 16 & 18 position availability

 

FAQ

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  Yes

  • Protection & Strain Relief Accessory Type  Cover, Cover - Cable Exit

Configuration Features

  • Number of Positions  2, 3, 4, 6, 7, 8, 10, 12, 15, 16, 18

Body Features

  • Cable Exit Angle  180°

  • Primary Product Color  Black

  • Primary Product Material  PA, PA GF, PBT GF

Mechanical Attachment

  • Strain Relief  Without

Usage Conditions

  • Compatible With Connector Style  Housing For Female Terminals, Housing For Male Terminals

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120, 125, 130, 140

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248, 257, 266, 284

  • Operating Temperature Range (°C) -40 – 120, -40 – 140

  • Operating Temperature Range (°F) -40 – 248, -40 – 284

Industry Standards

  • UL Flammability Rating  UL 94HB, UL 94V-0

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  400, 500, 600, 750, 1000

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-H3399-C1748

Related Materials

TE Connectivity and TE connectivity (logo) are trademarks.