Product | TE Part # | Documents | Number of Positions | Connector & Housing Type | Mating Pin Diameter | Contact Current Rating (Max) | Connector Mounting Type |
---|
| HDP24-24-31SE-L015 | Product Drawing 3D PDF | 31 | Housing for Female Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP26-24-33PN-L015 | Product Drawing 3D PDF | 33 | Housing for Male Terminals | 1.02 mm | 7.5 A | Cable Mount (Free-Hanging) |
| HDP24-24-47SE-L015 | Product Drawing 3D PDF | 47 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| HDP26-24-9PE-L017 | Product Drawing 3D PDF | 9 | Housing for Male Terminals | 2.39 mm, 3.61 mm, 5.72 mm | 25 A, 60 A, 100 A | Cable Mount (Free-Hanging) |
| HDP24-24-35PE-L015 | Product Drawing 3D PDF | 35 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| HDP24-24-35SN | Product Drawing 3D PDF | 35 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| HDP24-24-9PE-L017 | Product Drawing 3D PDF | 9 | Housing for Male Terminals | 2.39 mm, 3.61 mm, 5.72 mm | 25 A, 60 A, 100 A | Panel Mount |
| HDP26-24-35PN | Product Drawing 3D PDF | 35 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Cable Mount (Free-Hanging) |
| HDP24-18-14PN-L017 | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP24-24-19SE | Product Drawing 3D PDF | 19 | Housing for Female Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Panel Mount |
| HDP26-24-33PN | Product Drawing 3D PDF | 33 | Housing for Male Terminals | 1.02 mm | 7.5 A | Cable Mount (Free-Hanging) |
| HDP24-18-21SN-L017 | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.02 mm | 7.5 A | Panel Mount |
| HDP26-18-21PN-L017 | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.02 mm | 7.5 A | Cable Mount (Free-Hanging) |
| HDP24-24-16SN | Product Drawing 3D PDF | 16 | Housing for Female Terminals | 2.39 mm | 25 A | Panel Mount |
| HDP24-24-23SN | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP26-24-23SN-L015 | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP24-24-91PN-P064 | Product Drawing 3D PDF | 9 | Housing for Male Terminals | 1.59 mm, 2.39 mm, 3.61 mm | 13 A, 25 A, 60 A | Panel Mount |
| HDP26-24-91SN-P064 | Product Drawing 3D PDF | 9 | Housing for Female Terminals | 1.59 mm, 2.39 mm, 3.61 mm | 13 A, 25 A, 60 A | Cable Mount (Free-Hanging) |
| HDP24-24-16PN | Product Drawing 3D PDF | 16 | Housing for Male Terminals | 2.39 mm | 25 A | Panel Mount |
| HDP24-24-7PN-C038 | Product Drawing 3D PDF | 7 | Housing for Male Terminals | 1.59 mm, 5.72 mm | 13 A, 100 A | Panel Mount |
| HDP26-24-21SN-L017 | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP26-18-8SN | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 2.39 mm | 25 A | Cable Mount (Free-Hanging) |
| HDP26-24-21PE | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP24-24-47PE-L015 | Product Drawing 3D PDF | 47 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| HDP26-24-23PN-L017 | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP26-24-23PE | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP24-24-21SE-L017 | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Panel Mount |
| HDP26-24-21SN | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP24-18-14SE-L017 | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP26-18-8PN | Product Drawing 3D PDF | 8 | Housing for Male Terminals | 2.39 mm | 25 A | Cable Mount (Free-Hanging) |
| HDP26-24-23SN-L017 | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP26-24-9SE-L017 | Product Drawing 3D PDF | 9 | Housing for Female Terminals | 2.39 mm, 3.61 mm, 5.72 mm | 25 A, 60 A, 100 A | Cable Mount (Free-Hanging) |
| HDP24-18-14SE | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP24-18-8PE-L017 | Product Drawing 3D PDF | 8 | Housing for Male Terminals | 2.39 mm | 25 A | Panel Mount |
| YHDP26-24-47SEL024 | Product Drawing 3D PDF | 47 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Cable Mount (Free-Hanging) |
| HDP24-24-21PN | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Panel Mount |
| HDP26-24-33SN | Product Drawing 3D PDF | 33 | Housing for Female Terminals | 1.02 mm | 7.5 A | Cable Mount (Free-Hanging) |
| HDP24-24-47SE-L017 | Product Drawing 3D PDF | 47 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| HDP26-18-14SN | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP26-24-9SN-L015 | Product Drawing 3D PDF | 9 | Housing for Female Terminals | 2.39 mm, 3.61 mm, 5.72 mm | 25 A, 60 A, 100 A | Cable Mount (Free-Hanging) |
| HDP26-24-19SN | Product Drawing 3D PDF | 19 | Housing for Female Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP26-24-31ST-L017 | Product Drawing 3D PDF | 31 | Housing for Female Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP26-24-9SE-L015 | Product Drawing 3D PDF | 9 | Housing for Female Terminals | 2.39 mm, 3.61 mm, 5.72 mm | 25 A, 60 A, 100 A | Cable Mount (Free-Hanging) |
| HDP24-18-14SN | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP24-24-16SE | Product Drawing 3D PDF | 16 | Housing for Female Terminals | 2.39 mm | 25 A | Panel Mount |
| HDP26-24-35SN-L017 | Product Drawing 3D PDF | 35 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Cable Mount (Free-Hanging) |
| HDP24-24-23SE-L017 | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP26-24-47SE-L015 | Product Drawing 3D PDF | 47 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Cable Mount (Free-Hanging) |
| HDP24-18-8SN | Product Drawing 3D PDF | 8 | Housing for Female Terminals | 2.39 mm | 25 A | Panel Mount |
| HDP24-24-35PE | Product Drawing 3D PDF | 35 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| HDP26-24-21PE-L017 | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP26-24-21PN | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP26-24-23SN | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP24-24-29SE | Product Drawing 3D PDF | 29 | Housing for Female Terminals | 1.02 mm, 1.59 mm, 2.39 mm | 7.5 A, 13 A, 25 A | Panel Mount |
| HDP26-18-14PE | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP26-24-21PE-L015 | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP24-18-6PN | Product Drawing 3D PDF | 6 | Housing for Male Terminals | 1.59 mm, 5.72 mm | 100 A | Panel Mount |
| HDP26-24-29PE | Product Drawing 3D PDF | 29 | Housing for Male Terminals | 1.02 mm, 1.59 mm, 2.39 mm | 7.5 A, 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP24-18-20PE-L017 | Product Drawing 3D PDF | 20 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| HDP26-24-29PE-L017 | Product Drawing 3D PDF | 29 | Housing for Male Terminals | 1.02 mm, 1.59 mm, 2.39 mm | 7.5 A, 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP24-24-21PE-L017 | Product Drawing 3D PDF | 21 | Housing for Male Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Panel Mount |
| HDP26-24-9SN | Product Drawing 3D PDF | 9 | Housing for Female Terminals | 2.39 mm, 3.61 mm, 5.72 mm | 25 A, 60 A, 100 A | Cable Mount (Free-Hanging) |
| HDP24-24-21SE-L015 | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Panel Mount |
| HDP24-24-23PT | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP26-24-18SE-L017 | Product Drawing 3D PDF | 18 | Housing for Female Terminals | 1.59 mm, 2.39 mm, 3.61 mm | 13 A, 25 A, 60 A | Cable Mount (Free-Hanging) |
| HDP24-24-29SE-L017 | Product Drawing 3D PDF | 29 | Housing for Female Terminals | 1.02 mm, 1.59 mm, 2.39 mm | 7.5 A, 13 A, 25 A | Panel Mount |
| HDP26-24-19SN-L017 | Product Drawing 3D PDF | 19 | Housing for Female Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP24-18-14PE-L017 | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP26-18-20SN | Product Drawing 3D PDF | 20 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Cable Mount (Free-Hanging) |
| HDP24-24-91PE-L015 | Product Drawing 3D PDF | 9 | Housing for Male Terminals | 1.59 mm, 2.39 mm, 3.61 mm | 13 A, 25 A, 60 A | Panel Mount |
| HDP24-18-21SN | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.02 mm | 7.5 A | Panel Mount |
| HDP26-24-91SE-L015 | Product Drawing 3D PDF | 9 | Housing for Female Terminals | 1.59 mm, 2.39 mm, 3.61 mm | 12 A, 25 A, 60 A | Cable Mount (Free-Hanging) |
| HDP26-18-14PE-L017 | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP26-24-23SE-L017 | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP24-18-6PN-C030 | Product Drawing 3D PDF | 6 | Housing for Male Terminals | 1.59 mm, 5.72 mm | 100 A | Panel Mount |
| HDP26-24-21SE-L015 | Product Drawing 3D PDF | 21 | Housing for Female Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP24-24-31ST | Product Drawing 3D PDF | 31 | Housing for Female Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP24-24-23PE-L017 | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP26-18-14SE | Product Drawing 3D PDF | 14 | Housing for Female Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP26-24-31ST | Product Drawing 3D PDF | 31 | Housing for Female Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP24-24-29PE-L015 | Product Drawing 3D PDF | 29 | Housing for Male Terminals | 1.02 mm, 1.59 mm, 2.39 mm | 7.5 A, 13 A, 25 A | Panel Mount |
| HDP24-18-14PE | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP26-24-23SE-L015 | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP24-24-31PE-L015 | Product Drawing 3D PDF | 31 | Housing for Male Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP26-24-23PE-L015 | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP24-24-23PE | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP26-24-31SE-L015 | Product Drawing 3D PDF | 31 | Housing for Female Terminals | 1.59 mm | 13 A | Cable Mount (Free-Hanging) |
| HDP26-24-19SE-L015 | Product Drawing 3D PDF | 19 | Housing for Female Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Cable Mount (Free-Hanging) |
| HDP24-24-23PE-L015 | Product Drawing 3D PDF | 23 | Housing for Male Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP24-24-35PN | Product Drawing 3D PDF | 35 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| HDP26-18-20SE-L017 | Product Drawing 3D PDF | 20 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Cable Mount (Free-Hanging) |
| HDP24-24-18PE | Product Drawing 3D PDF | 18 | Housing for Male Terminals | 1.59 mm, 2.39 mm, 3.61 mm | 13 A, 25 A, 60 A | Panel Mount |
| HDP24-24-19SN | Product Drawing 3D PDF | 19 | Housing for Female Terminals | 1.59 mm, 2.39 mm | 13 A, 25 A | Panel Mount |
| HDP24-24-23SE-L015 | Product Drawing 3D PDF | 23 | Housing for Female Terminals | 1.59 mm | 13 A | Panel Mount |
| YHDP26-18-20SNL024 | Product Drawing 3D PDF | 20 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Cable Mount (Free-Hanging) |
| YHDP24-18-14PEL024 | Product Drawing 3D PDF | 14 | Housing for Male Terminals | 1.59 mm | 13 A | Panel Mount |
| HDP24-18-20PE | Product Drawing 3D PDF | 20 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| YHDP24-18-20PEL024 | Product Drawing 3D PDF | 20 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| YHDP24-18-20PNL024 | Product Drawing 3D PDF | 20 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |
| HDP24-18-20SN | Product Drawing 3D PDF | 20 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 7.5 A, 13 A | Panel Mount |