This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

DEUTSCH DTP housings provide solutions for power applications.

Series Overview

  • Accepts contact size 12 (25 amps)
  • 10-14 AWG (6.00-2.00 mm2)
  • 2 and 4 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: boots, gaskets, mounting clips
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a DTP connector?

A:     DEUTSCH DTP environmentally sealed connectors are designed for cable to cable and cable to board applications. DTP connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DTP connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DTP CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Shape  Rectangular

  • Connector System  Wire-to-Panel, Wire-to-Wire

  • Connector & Housing Type  Housing for Female Terminals, Housing for Male Terminals

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Primary Locking Feature  Integrated in Housing

  • Mixed & Hybrid Connector  No

Configuration Features

  • Connector Seal Code  E Seal

  • Connector Modification  End Cap, Shrink Boot Adapter, Welded Flange, Welded Flange, End Cap

  • Number of Positions  2, 4

  • Number of Rows  1, 2

  • Blank Cavity Position  0, 1, 2

Electrical Characteristics

  • Operating Voltage (VAC) 200

  • Operating Voltage (VDC) 200

  • Nominal Voltage Architecture (V) 12, 24, 48

Body Features

  • Cable Exit Angle  180°, 90°

  • Primary Product Color  Black, Gray, Green

Contact Features

  • Contact Type  Pin, Socket

  • Contact Size  Size 12

  • Mating Pin Diameter  2.39 mm [ .094 in ]

  • Contact Current Rating (Max) (A) 25

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Polarization Slot, Polarized

  • Strain Relief  Add By Accessory

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

  • Terminal Position Assurance  Yes

Housing Features

  • Housing Material  PA GF

  • Centerline (Pitch)  6.71 mm [ .264 in ]

Dimensions

  • Compatible Insulation Diameter Range (mm) 2.46 – 4.01, 3.4 – 4.32

  • Compatible Insulation Diameter Range (in) .097 – .158, .134 – .17

  • Row-to-Row Spacing  10.16 mm [ .4 in ]

  • Product Length (mm) 34.65, 36.42, 38.58, 47.27, 47.4, 47.42, 49.05, 59.77, 60.05

  • Product Length (in) 1.364, 1.434, 1.519, 1.861, 1.866, 1.867, 1.931, 2.353, 2.364

  • Product Width (mm) 18.59, 22.02, 22.05, 22.15, 22.43, 25.4, 26.92, 41, 42.24, 53.34

  • Product Width (in) .732, .867, .868, .872, .883, 1, 1.06, 1.614, 1.663, 2.1

  • Connector Height (mm) 18.06, 21.54, 24.38, 26.06, 26.62, 28.5, 38.1, 47.17

  • Connector Height (in) .711, .848, .96, 1.026, 1.048, 1.122, 1.5, 1.857

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  20mm Flame Test per Standard UL-94

  • Compatible With Agency/Standards Products  SAE J2030

  • Degree of Protection  IP68

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  100, 200, 250, 350, 400, 550, 600, 700, 800, 1000, 1200

Other

  • Connector Position Assurance Capable  No

  • Serviceable  No, Yes

Reference Number

  • TE Internal Number CAT-D486-CH8172

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.