This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Superseal 1.0 housings are available in various locking latch options and keying configurations.

Rectangular Connector Housing

SUPERSEAL 1.0

The SUPERSEAL 1.0 connector system offers rectangular housings made of UL 94-V0 rates thermoplastic.

This system is designed for electrical wire-to-Board (1.0 mm) and ECU applications, under the engine hood or any location where sealing is
required.

Designed for ease of manual harness assembly, engine mounting and under hood environments

Series Overview

  • Accepts contact size 1.0 mm (up to 15 amps)
  • 1.25-0.50 mm2
  • 26, 34, and 60 cavity arrangements
  • PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • TPA confirms contact alignment and retention

FAQ

Frequently Asked Questions

Q:    What is a SUPERSEAL 1.0 connector?

A:     Our SUPERSEAL 1.0 environmentally sealed connectors are available in cable plugs and PCB mount headers. The SUPERSEAL 1.0 connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for SUPERSEAL 1.0 connectors?

A:     Truck, bus, off-highway, construction, agriculture, mining, emergency vehicles, forestry, recreational, marine, motorcycle.

 

READ MORE FAQS ABOUT SUPERSEAL 1.0 CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Shape  Rectangular

  • Connector System  Wire-to-Board, Wire-to-Device

  • Connector & Housing Type  Housing for Female Terminals

  • Sealable  Yes

  • Primary Locking Feature  Integrated in Housing

  • Mixed & Hybrid Connector  No

Configuration Features

  • Number of Positions  26, 34

  • Number of Rows  4

Electrical Characteristics

  • Operating Voltage (VAC) 250

  • Operating Voltage (VDC) 250

  • Nominal Voltage Architecture (V) 12, 24, 42, 48, 80, 90, 125, 240

Body Features

  • Cable Exit Angle  180°

  • Primary Product Color  Black

  • Connector & Keying Code  1, 2, 3, 4

Contact Features

  • Contact Type  Socket

  • Contact Size  1mm

  • Mating Pin Diameter  1 mm [ .039 in ]

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Strain Relief  Without

  • Connector Mounting Type  Cable Mount (Free-Hanging)

  • Terminal Position Assurance  Yes

Housing Features

  • Housing Material  PBT GF

  • Centerline (Pitch)  3 mm [ .118 in ]

Dimensions

  • Row-to-Row Spacing (mm) 2.54, 3, 3.5, 4, 4.24, 6.9

  • Row-to-Row Spacing (in) .1, .118, .138, .157, .167, .272

  • Product Length  32.15 mm [ 1.266 in ]

  • Product Width (mm) 32.2, 38.2

  • Product Width (in) 1.268, 1.504

  • Connector Height (mm) 34.55, 38

  • Connector Height (in) 1.36, 1.496

Usage Conditions

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120, 125

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248, 257

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Industry Standards

Packaging Features

  • Packaging Method  Box, Tube

  • Packaging Quantity  20, 500

Other

  • Connector Position Assurance Capable  No

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-SU763-CH8172

Related Materials