PRODUCT
active
IEC 61076-4-101
- Connector System Board-to-Board
- PCB Connector Assembly Type PCB Mount Receptacle
- Shroud Style Fully Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Number of Signal Positions 40
- Number of Pairs 20
- Number of Positions 40
- Number of Rows 4
- Number of Columns 10
- PCB Mount Orientation Right Angle
- Guide Location Unguided
- Card Slot Centerline 20.3
- Number of Ground Positions 20
- Pairs per Column 2
- Operating Voltage 250
- Data Rate ≤12
- Shield Material Phosphor Bronze
- Contact Base Material Copper-Nickel-Silicon
- Contact Mating Area Plating Material Gold
- Contact Mating Area Plating Material Thickness .76
- Contact Type Receptacle
- Contact Current Rating (Max) .7
- Contact Layout Matrix
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Termination Post & Tail Length 2.2
- Mating Alignment With
- Mating Alignment Type Polarization
- Connector Mounting Type Board Mount
- Housing Color Gray
- Housing Material Polyester - GF
- Centerline (Pitch) 2.5
- Connector Width 18.9
- Connector Height 11.35
- Row-to-Row Spacing 1.5
- Connector Length 24.9
- Operating Temperature Range -65 – 105
- Circuit Application Signal
- UL Flammability Rating UL 94V-0
- Packaging Method Tube
PRODUCT
active
IEC 61076-4-101
- Connector System Board-to-Board
- PCB Connector Assembly Type PCB Mount Receptacle
- Shroud Style Fully Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Number of Signal Positions 40
- Number of Pairs 40
- Number of Positions 40
- Number of Rows 4
- Number of Columns 10
- PCB Mount Orientation Right Angle
- Guide Location Unguided
- Number of Ground Positions 40
- Pairs per Column 2
- Operating Voltage 250
- Data Rate ≤12
- Shield Material Phosphor Bronze
- Contact Base Material Copper-Nickel-Silicon
- Contact Mating Area Plating Material Tin-Lead
- Contact Mating Area Plating Material Thickness .76
- Contact Type Receptacle
- Contact Current Rating (Max) .7
- Contact Layout Matrix
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Termination Post & Tail Length 1.7
- Mating Alignment With
- Mating Alignment Type Polarization
- Connector Mounting Type Board Mount
- Housing Color Gray
- Housing Material Polyester - GF
- Centerline (Pitch) 2.5
- Connector Width 18.9
- Connector Height 11.35
- Row-to-Row Spacing 1.5
- Connector Length 24.9
- Operating Temperature Range -65 – 105
- Circuit Application Signal
- UL Flammability Rating UL 94V-0
- Packaging Method Tube
PRODUCT
active
IEC 61076-4-101
- Connector System Board-to-Board
- PCB Connector Assembly Type PCB Mount Receptacle
- Shroud Style Fully Shrouded
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Number of Signal Positions 40
- Number of Pairs 20
- Number of Positions 40
- Number of Rows 4
- Number of Columns 10
- PCB Mount Orientation Right Angle
- Guide Location Unguided
- Card Slot Centerline 20.3
- Number of Ground Positions 20
- Pairs per Column 2
- Operating Voltage 250
- Data Rate ≤12
- Shield Material Phosphor Bronze
- Contact Base Material Copper-Nickel-Silicon
- Contact Mating Area Plating Material Gold
- Contact Mating Area Plating Material Thickness .76
- Contact Type Receptacle
- Contact Current Rating (Max) .7
- Contact Layout Matrix
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Termination Post & Tail Length 2.5
- Mating Alignment With
- Mating Alignment Type Polarization
- Connector Mounting Type Board Mount
- Housing Color Gray
- Housing Material Polyester - GF
- Centerline (Pitch) 2.5
- Connector Width 18.9
- Connector Height 11.35
- Row-to-Row Spacing 1.5
- Connector Length 24.95
- Operating Temperature Range -65 – 105
- Circuit Application Signal
- UL Flammability Rating UL 94V-0
- Packaging Method Tube
PRODUCT
active
- Tooling Type Seating