New Product: Pre-Insulated POD-LOK Receptacles

2-IN-1 PRE-INSULATED POD-LOK RECEPTACLE/HOUSING

2-IN-1 PRE-INSULATED RECEPTACLE/HOUSING

TE's new pre-insulated POD-LOK receptacle terminals combine Positive Lock receptacles with Glow Wire Test (GWT), UL 94 V-0 rated housings.

July 31, 2018

TE Connectivity (TE), a world leader in connectivity and sensors, introduces its pre-insulated POD-LOK receptacle product line. These 2-in-1 products combine Positive Lock receptacles with housings meeting the glow wire test and UL 94 V-0 flammability. The result is an ergonomic, low insertion force (LIF) receptacle and integral robust housing that can be crimped and applied in one quick step with an automatic applicator. These new receptacles are expected to find use in high volume applications such as home appliances, HVAC systems and industrial machinery.

 

“POD-LOK receptacles can offer significant applied cost savings, as no secondary operation is required to apply the housings,” said Laura Lu, terminals and splices product management leader, TE’s Appliances business unit. “An automated applicator crimps the receptacle to the wire and slides the housing into its installed position quickly and efficiently.”

 

Both straight and flag type POD-LOK receptacle terminals are offered in 187 and 250 series. The LIF receptacles offer the security of a locking feature that resists accidental disconnection, but permits relatively easy intentional extraction. The integrated housings provide insulation to help prevent shock and short hazards, and they act as a removal tool.

 

Once the POD-LOK receptacle is installed on a mating tab, pulling on the wire will not easily release the terminal; however, pulling on the housing releases the receptacle’s locking feature and allows the receptacle to be removed from the tab with minimal effort.

 

These open barrel, F crimp terminals with insulation support are pre tin-plated brass, with natural color, glass-filled nylon 6/66 housings. They are provided in strip form on reels. Rated 600 VAC, they carry maximum continuous current ranging from 3A to 20A, depending upon wire size utilized, over their -40° to 105°C operating temperature range.

 

The housings meet the glow wire test, 750°C, no flame, per IEC 60335-1, and they meet UL 94 V-0 flammability. Optional snap-on back covers are available for use on flag models to fully enclose the receptacle.

 

The 187 series POD-LOK receptacles accommodate wire sizes from 24-16 AWG (0.2 to 1.4 mm2) and mate with 0.187 x 0.020 in (4.75 x 0.5 mm) tabs. The 250 series POD-LOK receptacles are offered for wire sizes from 22-12 AWG (0.32 to 3.3 mm2) and mate with 0.250 x 0.032 in (6.3 x 0.8 mm) tabs.

 

Pre-insulated POD-LOK receptacles are designed for application with POD-LOK applicators.

 

More details are available at www.te.com/podlok.

 

About TE

TE Connectivity Ltd. is a $13 billion global technology and manufacturing leader creating a safer, sustainable, productive, and connected future. For more than 75 years, our connectivity and sensor solutions, proven in the harshest environments, have enabled advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With 78,000 employees, including more than 7,000 engineers, working alongside customers in nearly 150 countries, TE ensures that EVERY CONNECTION COUNTS.

Find out more