TE News: 

LUMAWISE Endurance N dimming receptacle by TE Connectivity supports efficiency for outdoor commercial lighting

Published

12/01/21

Media Inquiries

Katie Raymond
TE Connectivity
Tel: +1 717 985 2053
Email: k.raymond@te.com

Amy Wilson 
TE Connectivity
Tel: +1 717 985 2716
Email: amy.wilson@te.com

MIDDLETOWN, Pa.

Dec. 1, 2021

TE Connectivity (TE), a world leader in connectivity and sensors, is expanding its LUMAWISE product portfolio with LUMAWISE Endurance N dimming receptacles. The ANSI C136.41-compliant receptacle provides an electrical and mechanical interconnection between control and luminaire, for greater efficiency and flexibility. 


“Excellent for outdoor commercial and utility lighting, the LUMAWISE Endurance N dimming receptacle is available with two or four dimming contacts to support either 0-10 VDC dimming methods or digital addressable lighting interface,” says Alex Hunt III, TE product manager. “The receptacle provides a reliable power interconnect with three robust twist-lock contacts.”


Another benefit of the LUMAWISE Endurance N solution is efficient installation. An integrated sealing gasket reduces part count and labor, improving the speed and accuracy of the installation process. Furthermore, the receptacle comes pre-terminated with wire leads for ease of integration into new or existing light fixtures, providing a flexible option for unique lighting applications.

Key benefits of the LUMAWISE Endurance N dimming receptacle include:

  • Built for harsh environments — Receptacles are available with 105 degrees C- and 150 degrees C-rated wire insulation for varying temperature-rated luminaires.
  • Durability to meet industry standards — LUMAWISE Endurance N receptacles provide IP66 rating to the luminaire when mated with LUMAWISE Endurance N control bases.
  • Reliable connections — Three robust twist-lock contacts provide trustworthy power interconnection capabilities.

 

LUMAWISE Endurance N dimming receptacles support efficient installation and integration while maintaining durability, meeting the same expectations for an extensive part of the LUMAWISE product line. 

About TE

TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions, proven in the harshest environments, enable advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With more than 85,000 employees, including over 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat and Twitter.

Find out more