New Product: DiBO+ Industrial Electric Vehicle Charging Cable Assembly

EASY AND SAFE EV CHARGING

EASY AND SAFE EV CHARGING

TE Connectivity’s (TE) EV charging cable assemblies for Type 1 have a new and improved housing design with an ergonomically designed handle. The EV charging cable assemblies are capable of high mating cycle requirements, with testing completed to 10,000 mating cycles.

August 04, 2017

TE Connectivity (TE), a world leader in connectivity and sensors, has introduced the next generation of DiBO type 1 electric vehicle (EV) charging cable assemblies. The new, enhanced design, called DiBO+, retains the same ergonomic, sleek, low-profile design features of the previous model, but now incorporates a high flex cable approved for UL62 requirements.

 

The new design incorporates a high flex cable for superior flex life, maximum reliability and functionality for every movement, while the ergonomically smaller handle makes it easier to fit security enclosures,” said Zachary Galbraith, product manager cable assemblies for TE.

 

TE’s new DiBO+ EV charging cable assemblies are feature-rich and ideally suited for EV charging stations. The assemblies have high mating cycle capability, with testing completed to 10,000 mating cycles. The product meets the SAE J1772 specifications and is UL recognized per UL 2251. Additionally, the cable itself meets UL62 cold impact requirements and is RoHS compliant, while still maintaining flexibility. The contact assemblies are sealed with a liquid silicon rubber to prevent against corrosion and moisture inside the connector body. Designed with the end user in mind, the materials used provide a crush-resistant connector body, meet outdoor classification F1 (UL) and are resistant to common automotive fluids.

 

With DiBO+, TE offers a cost-competitive solution with four-week lead time for standard product requests. Custom configurations to cable end terminations for customer-specific installations are available, subject to minimum volume requirements. In conjunction with the DiBO+, electric vehicle supply equipment (EVSE) partners can order complete internal wiring harness solutions from TE’s world-class facilities or collaborate with TE engineers to create their own integrated solution.

 

With over 75 years of experience, TE’s core competencies in connectivity and cable assembly manufacturing enable us to provide customers with market-leading EV charging solutions that are safe and reliable for customers’ automotive applications,” added Galbraith.

About TE

TE Connectivity Ltd. (NYSE: TEL) is a $14 billion global technology and manufacturing leader creating a safer, sustainable, productive, and connected future. For more than 75 years, our connectivity and sensor solutions, proven in the harshest environments, have enabled advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With 80,000 employees, including more than 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS.

Find out more