Protect against moisture with cable entry seals

Our Raychem cable entry seals (CES) are water-tight, heat-shrinkable products providing long-term sealing for cable penetrations into panels, junction boxes and through bulkheads. Our heat-shrinkable CES are available with the molded area configured with one opening for a single wire or cable entry, or with two, three or four legs of equal size to seal multiple wires or cables. Our cable entry seals are available in standard and threaded types, have factory-applied adhesive, and can accommodate single or multiple cables up to 2.5 inches in diameter. We also manufacture other forms available in an EMI shielded configuration.

Product Features

Cable Entry Seals
  • Strain relief
  • Heat-shrinkable 
  • Grounding and bonding 
  • EMI protection
  • Moisture sealing
  • Metal or plastic bodies
  • Multi leg-breakouts
  • Preinstalled adhesive
  • Available in right angle 
  • Prevents plastic creep for long term sealing

Product Options

Cable Entry Seals

Product Type Operating Tempature
Standard -55°C  to 90°C 
Breakout -55°C  to 90°C 
Threaded -55°C  to 90°C 
Threaded Breakout -55°C  to 90°C 
Right-Angle Threaded -55°C  to 90°C 
Right-Angle Breakout -55°C  to 90°C