Innovative Quick Connect Termination

Standard FASTON receptacles were developed to bring lower insertion force, higher temperature ratings, and improved assembly efficiency to the quick connect market. They feature an ergonomic low insertion force (LIF) design that is tested to withstand up to six mating cycles – making them well suited for applications with repeated disconnect and reconnect steps. They are available with multiple crimp options, including the innovative 2D crimp that allows less inventory and fewer tooling changeovers since a single terminal and applicator cover the full range of wire sizes. The Standard FASTON receptacles are compatible with legacy FASTON housings. Applications include home appliances, industrial machinery, and transportation.

Standard Faston

Product Features

Tab Width (in.) .187,.250 Orientations Straight, Left flag, Right flag
Tab Thickness (in.) .020-.032 Crimp Types F-crimp, Tab-lock, 2D crimp
Wire Size (AWG) 22-12 Materials / Plating Tin plated brass, nickel plated steel
Max Continuous Current (A) 20 Pre-insulation Available No
Max Operating Temperature (oC) Standard: 125
High-temp: 250
Agency Approval(s) UL
Receptacle to Tab Mating Force (N) 27 Insulation Flammability Ratings N/A
  1. Save Time and Tooling Costs with 2D Crimp

TE's 2D crimp uses one terminal and one applicator for wires ranging from 22-12AWG. Watch to learn more!