341001-6 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insertion Force Low
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type FLK
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 13 – 11
  • Wire Size 2.62 – 4.17
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3.6 – 4.3
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 4.3
  • Overall Length 22.76
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 500
  • Comment FLK-Wire: Normal Wire
341002-6 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 18 – 14
  • Wire Size .82 – 2.08
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.4 – 3.2
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3.2
  • Overall Length 22.25
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 500
  • Comment FLK-Wire: Normal Wire
926330-1 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 6
  • Housing Color Black
  • Mating Retention Without
  • Mating Alignment With
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Mating Alignment Type Polarization
  • Housing Material Polyamide 6.6 GF
  • Centerline 9.1
  • Operating Temperature Range -25 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1000
170265-2 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 20 – 14
  • Wire Size .51 – 2.08
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.2 – 3.4
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 3.4
  • Overall Length 23
  • UL Rating Listed
  • Packaging Method Bag
  • Packaging Quantity 1000
172615-2 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Number of Positions 3
  • Housing Color Black
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Flag
  • Housing Material Nylon 6/6
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
63239-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Disconnect Type Quick Connect
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 3.31 – 5.26
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3.81 – 5.08
  • Receptacle Stock Thickness .46
  • Wire Insulation Diameter (Max) 5.08
  • Overall Length 23.22
  • UL Rating Recognized
  • Packaging Method Reel
  • Packaging Quantity 6000
1-160773-0 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Nickel
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Phosphor Bronze
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 20 – 15
  • Wire Size .51 – 1.65
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.3 – 3.3
  • Wire Insulation Diameter (Max) 3.3
  • Overall Length 22.9
  • UL Rating Recognized
  • Packaging Method Box
  • Packaging Quantity 500
  • Comment FLK-Wire: Normal Wire
154717-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type FLK
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Unplated
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 14 – 11
  • Wire Size 2.62 – 4.17
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3.6 – 4.3
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 4.3
  • Overall Length 22.5
  • Operating Temperature Range -30 – 105
  • UL Rating Recognized
  • Packaging Method Reel
  • Packaging Quantity 1500
  • Comment FLK-Wire: Normal Wire
737015-3 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insertion Force Low
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Pre-Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 11 – 9
  • Wire Size 4 – 6.63
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3.4 – 5.1
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 5.08
  • Overall Length 22.76
  • UL Rating Recognized
  • Packaging Method Box
  • Packaging Quantity 500
  • Comment FLK-Wire: Normal Wire
928901-3 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insertion Force Low
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Wire Size 17 – 13
  • Wire Size 1.03 – 2.62
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 3.1 – 4.3
  • Receptacle Stock Thickness .41
  • Wire Insulation Diameter (Max) 4.3
  • Overall Length 22.3
  • UL Rating Recognized
  • Packaging Method Box
  • Packaging Quantity 1200
  • Comment FLK-Wire: Normal Wire