magnetic position sensors and switches

Reed Switches and Sensors

TE Connectivity (TE) is a manufacturer and supplier of standard and custom magnetic sensor switches and reed sensors. Our reed switch selection is available in various forms (A, B, C) and can be paired with mating matching magnets. These magnetic sensor switches can also be mounted in various ways to accommodate customer needs.

Product Features:

Capabilities for TE's Magnetic Sensor Switch Portfolio
  • Various switch forms (A, B, C)
  • Cable exits available from axial, central, left, and right positions
  • UL listed designs
  • Packaged reed switches for door and alarm circuits and tilt applications
  • Cylindrical packages designed for proximity that can be clipped into place
  • Screw mount designs for applications such as robotics
  • Position sensor with vane operation to break the magnetic field with lead or fast on terminals
  • Metallic bodied sensor for speed sensing ferrous metal components such as gears and camshafts, which can also be used as a rotary encoder

UL

UL listed designs available

1 AMP

maximum current rating available

A B C

Form configurations available

orange bar