In-Line Flow Switches
TE Connectivity (TE) manufactures flow switches suitable for various liquids. Our flow switches are designed for applications including water control, power shower, central heating systems, circulation pump protection, cooling and leak detection.
Product Features:
Capabilities for TE's Flow Switch Portfolio
- Flow switches compatible with liquids such as fuels, oils, organic solvents, boiling water, acids, drinking water (potable water), deionized water, and alcohols
- Various fittings available for simple installation including threaded fittings, compression fittings, and direct copper pipe process connections
- Products available with UL 94-HB flammability rating designed for a variety of automotive, medical and industrial gas flow applications
- Features including reed switch reliability and easy installation
Types of Flow Sensors & Switches