industial, erthernet, switches

Increased network reliability and safety

Our robust, unmanaged Industrial Ethernet switches, featuring M12 connectivity, are designed to enable faster and more reliable Ethernet networks. The redundant input power, combined with the optional bypass, makes sure that networks will rarely fail even under the harshest conditions. On top of the reliability, with several options for input voltage, PoE and bypass, the unmanaged switches allows for easy network maintenance.

Benefits

  • Complementary M12 cable assemblies support data speed up to 1Gb/s, making the network future proof
  • Increases network reliability and safety because of redundant input of power and bypass so that in case of power failure, the switch will transfer data to the next network node
  • Save cost by eliminating separate power cables due to optional Power over Ethernet (PoE)
  • Compliant with EN50155 to meet international standard covering electronics equipment used in rolling stock for railway applications

Standards and Specifications

  • IEEE 802.3 at
  • EN50155
  • IEC60068-2-27 / -2-32 / -2-6

Features

• 5-8 ports supporting M12 connectivity

• Ruggedized switches

• Supports data speeds up to 1Gb/s

• EN50155 compliant

• Optional PoE

• Redundant input power and bypass

 

Applications

  • Public transportation 
  • Railway 
  • Tram 
  • Metro  
  • Heavy industrial applications

Summary

Rugged design features Secure data transmission  Others
  • M12 Connectors for thoughest environments
  • Shock resistant according to IEC60068-2-27
  • Vibration resistant according to IEC60068-2-6
  • Reverse polarity protection
  • Overload current protection
  • Compliant to IEEE 802.3 
  • Dual DC input reduces risk of power failure 
  • Optional bypass function 
  • Relay output enables remote monitoring of the device 
  • Store and forward capabilities
  • Operating temp -40 to 750C
  • IP-40
  • Optional bypass ports help protect the network in case of power failure
  • Optional POE