Engineered for powerful connections

ELCON drawer interconnects are proven high-power drawer connectors that offer ultimate customization for wire-to-wire, wire-to-board, and wire-to-busbar configurations at up to 200A per contact. Our extensive portfolio features different housing and contact options to mix-and-match to create the right solution for virtually any power drawer need.

Product Features

ELCON Drawer Connectors
  • True hot-plug, blind-mate connectors
  • AC/DC, power and signal
  • Wire-to-wire, wire-to-board and wire-to-busbar configurations
  • Utilize high-performance CROWN BAND contacts
  • 35A to 200A per power contact
  • Float mount for blind-mating as well as optional guide pins
  • Extensive family with different housing options and contacts available
  • Custom configurable
  • Various mounting styles include PCB tails, solder cup, threaded, crimp and press-fit options

POWER

35A to 200A per contact

EASE

True hot-plug and blind-mate

FIT

Customizable to fit almost any power drawer need

Select Applications

ELCON Drawer Connectors
  • Low noise power supplies
  • Live hot-plug power supplies
  • Test equipment
  • AC converters
  • Servers
  • Routers
  • Data storage devices