NGC - Compact plastic Wire to Wire connector

Compact plastic connector compliant with railway standards.

The NGC Series is a compact & cost effective solution for all non-secure connections for wire to wire applications. From 4 to 28 poles, it will answer your fast connection needs with high level protection (IP66) and up to 500 volts (EN 50124-1/A2) applications. NGC offers cable capacity of up to 2.85mm2 for AWG16 contacts.

Benefits

  • Compact and cost-effective solutions
  • High level of performance
  • Halogen free
  • Field-proven

Description

  • Monobloc signal connector in 100% composite, Clip Locking System
  • 4 arrangements 4, 6, 12 & 28 contacts
  • Contacts: caliber 1,6 mm - Silver or gold plated
  • Cable cross-sections: 0,5 to 2,5 mm2

Main Characteristics

  • Rated current: up to 20 A
  • Service voltage: 500 V AC/DC according to EN 50124-1/A2 (OV3-PD2)
  • PRotection index: IP 66 mated
  • Temperature range: -40oC / +100oC
  • Vibrations and shocks: category 1 class B according to EN 61373