DEUTSCH OFS Series Connectors

DEUTSCH OFS Series Connectors

TE‘s DEUTSCH Optical Feedthrough System (OFS) Series wet-mate connectors are especially designed for permanently installed reservoir monitoring and downhole temperature sensing. The OFS connectors can be installed in both horizontal and vertical subsea trees and offer an optical connectivity between installed downhole sensors and a data acquisition system installed topside. TE's DEUTSCH OFS wet-mate connectors for Tubing Hanger FeedThrough (THFT) systems support three channels at pressures of 15,000 psi and temperatures up to 350°F.

Product Features:

DEUTSCH OFS Series Connectors

Optical
• Contacts: Customer defined
• Fiber: Single mode or multimode
• Insertion Loss Optical Feedthrough System: ≤1.5 dB at ambient conditions ≤3.5 dB at working conditions
• Back Reflection: Unkeyed: <-35 dB / Keyed: <-45 dB
• Insertion Loss per Connector Pair: <0.5 dB at ambient conditions / <1.5 dB at working conditions

 

Maximum Working Conditions
• Number of Wet Matings Before Optical Gel Refilling: Defined by customer interface

 

In high pressure areas:
• Operational Pressure: 1034 bars (15,000 psi)
• Test Pressure: 1551 bars (22,500 psi)
• Temperature Range: -20°C to 177°C (-4°F to 350°F)

 

In low pressure areas:
• Operational Pressure: 303 bars (4400 psi)
• Test Pressure: 455 bars (6600 psi)
• Temperature Range: -5°C to 40°C (23°F to 104°F)

 

Operational Environment
• Primary Sealing: Metal-to-metal sealing
• Secondary Sealing: Elastomeric sealing
In high pressure area, optical line is glass-to-metal sealed

 

Standards/Specification
SEAFOM TQP-01, Feb. 2011

 

  • Optical connectivity between permanently installed downhole sensors/instrumentation and a data acquisition system
  • Provide pressure barrier between wellbore and the subsea environment

22500

PSI pressure differential withstanding

350°F

Operational temperature