DEUTSCH MOD series connectors

DEUTSCH MOD series connectors

These connectors are explosion-proof connectors suited for topside applications in hazardous environments such as FPSO turrets. Offering robust quick connect-disconnect splash-zone-mateable connections in hazardous environments, the MOD connectors can have up to 8 fibers.

Product Features:

DEUTSCH MOD Series Connectors
  • Up to 8 contacts
  • Insertion loss < 0.5dB typical
  • Back reflection < 45dB
  • Rated pressure 6600psi

8

Fibers - number of fibers

60°C

Service temperature

Applications

DEUTSCH MOD Series Connectors
  • Quick connect/disconnect in hazardous areas such as FPSO turrets