DEUTSCH D-EASY wire and cable seals

Rework on wires without removal

DEUTSCH D-EASY Series Seals are removable seal fittings facilitating bundle and wire repairs in Aerospace applications. They allow rework of the seal without wire removal. These seals are available with or without shielding protection and accessory interfaces. This range is compliant with ABS1571 and BACS31T/U, operates in temperatures from -55C to +105C and also offers a fuel-resistant version.

Product Features :

DEUTSCH D-EASY Series Seals

MECHANICAL
• Housing and Accessories: Composite
• Housing Metallization: Nickel or non-metallized
• Gasket: Fluorosilicone
• Gland Seal: Fluorosilicone
• Sealing Performance: Leakage less than 1 l/min depending on bundle/cable type and/or grommet layout

ENVIRONMENTAL
• Temperature Range: -55°C to +105°C
• Salt Spray Resistance: 500 hours
• Environmental Compliance: ABS1571 and BACS31T/U
• Reinforced Fuel Resistance: Consult TE

105°C

Service temperature

500

Hours - salt spray resistance

Applications:

DEUTSCH D-EASY Series Seals
  • aerospace applications 
  • wire repairs applications