DEUTSCH ASHD series                                    .

Designed for high-power needs

These Heavy Duty (HD) power connectors are designed for high-power racecar needs like battery, alternator, Kinetic Energy Recovery System (KERS), and starter-motor applications. They feature a compact design, are environmentally-sealed and extremely resistant to vibration. With operating temperatures up to 150°C and the ability to accommodate common sizes of cable, ASHD connectors give engine applications the winning edge.

Features

DEUTSCH ASHD Series Connectors
  • Autosport design
  • Positive locking coupling mechanism for excellent vibration resistance
  • Environmentally sealed
  • Weight savings
  • Lower weight alternative to 4-way connectors
  • Safe handling
  • Size 20 signal contacts designed for a safety loop application
  • Early Break/Late Mate on signal contacts for safety
  • Compatible
  • Uses existing ASHD shell for easy integration/replacement
  • Uses existing ASHD pin and socket contacts for power and signal
  • Accommodates cable from 16 mm2 to 35 mm2 in diameter

Applications

  • Minimum space envelope
  • Resistant to vibration
  • Suitable for battery, alternator and starter-motor applications
  • Kinetic Energy Recovery System (KERS)
  • Starter-motor applications