SRC Connectors

Rugged, Firewall/Bulkhead Solution

Our heavy-duty Sealed Rectangular Connectors (SRC) meet the demanding requirements of the industrial and commercial transportation industry. These high pin count sealed rectangular connectors are rated IP67 and IP69K with an operating temperature range of -40°C to +125°C and designed for heavy duty applications commonly found in the truck, agricultural, construction, marine and other industrial markets.

Product Features:

Specs for SRC connectors
  • 20, 30, 38, 48, 56, 66, 74, and 84 cavity arrangements including signal and power circuits
  • In-line or panel/flange mount
  • Rectangular, thermoplastic housing
  • Sliding latch for single-handed mating
  • Available accessories: Backshells and panel gasket
SRC rectangular connectors are a sealed high pin-count hybrid solution available in eight contact arrangements offering a mix of power and signal circuits up to 84 positions.
SRC connectors